Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | 20 ... 30 V DC bus powered via Termination Board | |
Ripple | within the supply tolerance | |
Rated current | ≤ 22 mA | |
Power dissipation/power consumption | 0.7 W max. | |
Lockout voltage | > 11 V DC | |
Input | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Input resistance | ≥ 16 MΩ | |
Transmission range | 0 ... ± 50 mV | |
Offset voltage/current | ≤ 5 µV / ≤ 5 nA | |
Output | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Voltage | 0 ... ± 50 mV | |
Load | Accuracy figures for infinite load impedance. Additional 0.03 % of span for a load resistance of 10 kΩ | |
Output resistance | max. 3 Ω | |
Line fault detection | input: ± 100 mV output: +200 mV, -115 mV |
|
Fault indication output | ||
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) | |
Fault voltage | < Vcc/2 (when connected to Vcc via 10 kΩ pull up resistor) | |
Transfer characteristics | ||
Deviation | ||
After calibration | at 20 °C (68 °F): ± 3 µV up to ± 10mV/± 0.05 % of the span up to +50 mV/± 0.05 % of the span up to -50 mV |
|
Influence of ambient temperature | ± 1 µV/K (typical ± 0.25 µV/K) | |
Absolute | < 0.25 K at 30 V voltage supply | |
Bandwidth | DC to > 350 Hz (-3 dB) | |
Settling time | < 2 ms | |
Rise time/fall time | ≤ 1 ms | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | |
Height | 106 mm | |
Width | 12.5 mm | |
Depth | 128 mm | |
Mounting | on termination board | |
Coding | pin 2, 3 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BASEEFA 10 ATEX 0031X | |
Marking | II (1)GD, I (M1), [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2] | |
Voltage | 5.5 V DC | |
Current | 2.4 mA | |
Power | 3.3 mW | |
Supply | ||
Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) | |
Certificate | BASEEFA 10 ATEX 0032X | |
Marking | II 3G Ex nA II T4 | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0317 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 10.0012X IECEx BAS 10.0013X |
|
IECEx marking | [Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I Ex nA II T4 |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210125 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It transfers low voltage signals from thermocouples, load cells, strain gauges, operational amplifiers, and inductive oscillation sensors located in hazardous areas to safe areas.
The input voltage of the terminals 5a and 5b is transferred to the terminals 7a and 8a.
The input, output, and power supply are galvanically isolated from each other. Upscale or downscale lead breakage monitoring is selectable via switches located on the front panel of the device.
Note: This unit requires three minutes after power-up to reach the accuracy cited in the technical data.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2770 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Baseefa IECEx Certificate of Conformity | IECEx BAS 10.0012X | ALL | LINK | --- |
Baseefa Type n IECEx Certificate of Conformity | IECEx BAS 10.0013X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QVAJ7) | ALL | LINK | --- |
Europe Baseefa ATEX Category (1) GD | Baseefa 10 ATEX 0031X | ALL | 495 KB | |
Europe Baseefa II 3 G ATEX Category 3 G | Baseefa 10 ATEX 0032X | ALL | 452 KB | |
USA UL | E106378 UL (QVAJ) | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 69 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0778D | ALL | 83 KB |