Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
DVI to fiber KVM kit |
General specifications | ||
---|---|---|
Resolution | Maximum resolution: 1920 x 1200 @ 60 Hz | |
Distance | 200 m (650 ft) 62.5 µm multimode 400 m (1300 ft) 50.0 µm multimode |
|
Supply | ||
Power consumption | 5 V DC @ 10 W max | |
Indicators/operating means | ||
Indicators | Front panel: power Video check: LED |
|
Input devices | 29-pin DVI-D 2 x USB Type A (keyboard and mouse/touch screen) 1 x RS-232 (touch screen) fiber optic (multi-mode) - LC connectors |
|
Serial data | ||
Baud rate | 19.2 KBd max | |
Flow control | RTS, CTS, DTR, DSR | |
Audio data | ||
Drive capability | 5 V p-p | |
Impedance | 47 kΩ | |
Connector type | 3.5 mm stereo jack | |
Transmission method | 16 bit, 38.4 KHz digitized audio | |
Speaker | powered | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN 55024, EN61000-3-2, EN61000-3-3, IEC6100-4-2, IEC6100-4-3, IEC6100-4-4, IEC6100-4-5 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 | |
Ambient conditions | ||
Operating temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Mass | 0.3 kg | |
Dimensions | 105 mm x 133 mm x 35 mm (4.1 inch x 5.3 inch x 1.4 inch) | |
International approvals | ||
UL approval | UL Class I/Div 2 |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC000698 |
ETIM 8.0 | EC000698 |
ETIM 7.0 | EC000698 |
ETIM 6.0 | EC000698 |
ETIM 5.0 | EC000698 |
UNSPSC 12.1 | 43222608 |
The Pepperl + Fuchs KVM extender SK-KVM-xxx-FW-20-CR-N is a DVI to Fiber converter for use in Division 2 Hazardous areas. The system consists of two units, a transmitter and a receiver. The transmitter connects to your CPU. The receiver connects to a USB keyboard, DVI-D monitor, and USB mouse or KVM station. The transmitter and receiver are connected together with fiber optic cable.
Literature | Language | File Type | File Size |
---|---|---|---|
KVM Extenders for Division 2 Applications | ENG | 745 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
SK-KVM-XXX Series Installation and Operation Manual | ENG | 10564 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | CoC E190294 RptRef E190294-2010-09-17 | ALL | 431 KB | |
UL Hazardous Location | CoC E190294 RepRef E190294-2010-09-04 | ALL | 431 KB |