Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 1500 V DC / 1000 V AC max. | |
Operating current | recommended: 1600 A max. | |
Mechanical specifications | ||
Thread type | metric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1 | |
Enclosure cover | threaded round cover | |
Cover fixing | flamepath thread | |
Cover seal | none | |
Degree of protection | IP66 | |
Cable entry face A | ||
M20 quantity | 4 | |
M25 quantity | 3 | |
M32 quantity | 2 | |
M42 quantity | 1 | |
M50 quantity | 1 | |
M63 quantity | 1 | |
Cable entry face B | ||
M20 quantity | 4 | |
M25 quantity | 3 | |
M32 quantity | 2 | |
M42 quantity | 1 | |
M50 quantity | 1 | |
M63 quantity | 1 | |
Cable entry face C | ||
M20 quantity | 4 | |
M25 quantity | 3 | |
M32 quantity | 2 | |
M42 quantity | 1 | |
M50 quantity | 1 | |
M63 quantity | 1 | |
Cable entry face D | ||
M20 quantity | 4 | |
M25 quantity | 3 | |
M32 quantity | 2 | |
M42 quantity | 1 | |
M50 quantity | 1 | |
M63 quantity | 1 | |
Cable entry enclosure cover | ||
M12 quantity | 1 | |
Cable entry enclosure bottom | ||
M20 quantity | 2 | |
M25 quantity | 2 | |
M32 quantity | 1 | |
Material | ||
Enclosure | aluminum alloy | |
Finish | epoxy coated RAL 7005 (grey) | |
Mass | approx. 2 kg | |
Dimensions | values might differ slightly due to casting and manufacturing tolerances | |
External dimension (A) | 119 mm | |
External dimension (B) | 119 mm | |
External dimension (C) | 137 mm | |
Internal dimension (D) | 92 mm | |
Internal dimension (E) | 92 mm | |
Internal dimension (F) | 93 mm | |
Mounting holes distance (G) | 145 mm | |
Mounting holes distance (H) | 95 mm | |
Mounting holes diameter (J) | 8 mm | |
Number of mounting brackets | 2 | |
Diameter mounting aperture (M) | 97 mm | |
Diameter cover (L) | 112 mm | |
Maximum external dimension (K) | 166 mm | |
Grounding | M6 external grounding points | |
Ambient conditions | ||
Ambient temperature | -60 ... 180 °C (-76 ... 356 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | INERIS 16 ATEX 9005U |
|
Marking | ![]() Ex db IIC Gb Ex tb IIIC Db |
|
Maximum power dissipation | 85 W |
|
International approvals | ||
IECEx approval | IECEx INE 16.0051U |
|
UKCA approval | CML 21 UKEX 2976U |
|
Further approvals | available on request | |
Conformity | ||
Degree of protection | EN 60529 | |
CE marking | 0080 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180508 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002503 |
UNSPSC 12.1 | 39121314 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.