Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 250 V max. | |
Operating current | 13 A max. | |
Terminal capacity | 2.5 mm2 | |
Terminal torque | 0.8 Nm | |
Function | push button | |
Color | green | |
Contact configuration | 1x NO / 1x NC | |
Usage category | AC12 - 12 … 250 V AC - 13 A AC15 - 12 … 250 V AC - 10 A DC13 - 12 … 110 V DC - 1 A |
|
Number of poles | 2 | |
Operator action | spring return | |
Labeling | I | |
Note | spare pushbutton inserts included: red 'STOP', red 'OFF', green 'START', green 'ON', black 'I", black 'II', 2x black 'arrow up' | |
Function 2 | push button | |
Color | red | |
Contact configuration | 1x NO / 1x NC | |
Usage category | AC12 - 12 … 250 V AC - 13 A AC15 - 12 … 250 V AC - 10 A DC13 - 12 … 110 V DC - 1 A |
|
Number of poles | 2 | |
Operator action | spring return | |
Labeling | 0 | |
Function 3 | mushroom button | |
Color | red | |
Contact configuration | 1x NO / 1x NC all NC contacts have a direct opening action for emergency stop functions |
|
Usage category | AC12 - 12 … 250 V AC - 13 A AC15 - 12 … 250 V AC - 10 A DC13 - 12 … 110 V DC - 1 A |
|
Number of poles | 2 | |
Operator action | latching , twist to release | |
Mechanical specifications | ||
Enclosure range | LRP | |
Enclosure cover | fully detachable | |
Cover fixing | ||
Screws | M4 stainless steel combination Phillips and slotted screw | |
Number | 4 | |
Tightening torque | 1.5 Nm | |
Degree of protection | IP66 | |
Cable entry | thru-holes | |
Cable entry face A | ||
M25 quantity | 1 | |
M25 series | Stopping Plug | |
M25 type | SP.PE.M25.* | |
Cable entry face B | ||
M25 quantity | 1 | |
M25 series | Cable Glands, Plastic | |
M25 type | CG.PEDS1.M25.* | |
M25 clamping range | 9 ... 17 mm | |
Defined entry area | face A and face B | |
Material | ||
Enclosure | Polyamide (PA) | |
Finish | inherent color black | |
Seal | one piece closed cell silicone | |
Mass | approx. 0.89 kg | |
Dimensions | ||
External dimension (A) | 178 mm | |
External dimension (B) | 88 mm | |
External dimension (C) | 85 mm | |
External dimension with operating element (C1) | 125.4 mm | |
Mounting holes distance (G) | 136 mm | |
Mounting holes distance (H) | 72.5 mm | |
Mounting holes diameter (J) | 5.6 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | see datasheets of cable glands | |
Mounting | 2 screws | |
Grounding | 2x 2.5mm² grounding terminal | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) @ T4 -40 ... 40 °C (-40 ... 104 °F) @ T6 |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 16 ATEX 3009X | |
Marking | II 2 GD Ex db eb IIC T* Gb Ex tb IIIC T** °C Db T4/T130 °C @ Ta +55 °C ( T6/T80 °C @ Ta +40 °C on request ) |
|
International approvals | ||
IECEx approval | IECEx CML 16.0008X | |
UKCA approval | CML 22 UKEX 2550X | |
Further approvals | further on request | |
Conformity | ||
Degree of protection | EN60529 | |
Usage category | IEC / EN 60947 | |
CE marking | 0080 or 0102, see type label | |
General information | ||
Ordering information | This device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | engraved traffolyte tag label engraved AISI 316L stainless steel tag label color in-fill stainless steel tag label |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Control Units Series LRP* | ENG | 249 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 16.0008X | ALL | LINK | --- |
Europe CML ATEX | CML 16ATEX3009X | ALL | 298 KB | |
UK-Type Examination Certificate | CML 22UKEX2550X | ALL | 264 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7211 | ALL | 81 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6984 | ALL | 257 KB |