Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Print mark contrast sensor, 50 mm detection range, red light, light/dark on, external Teach-In, analog output, push-pull output, M12 plug |
General specifications | ||
---|---|---|
Sensor range | 50 mm | |
Light source | LED | |
Light type | modulated visible red light | |
Light spot representation | 3 mm x 16 mm , light spot parallel to housing | |
Angle deviation | max. ± 3° | |
Ambient light limit | ||
Continuous light | 7000 Lux | |
Teach-in | static Teach-In | |
Functional safety related parameters | ||
MTTFd | 650 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow; switching operation: lights up if print mark is detected Teach-In operation: flashing slowly alarm display: flashing quickly, if no safe operation is possible |
|
Control elements | Teach-In key | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 70 mA | |
Input | ||
Function input | Teach-In input | |
Output | ||
Switching type | light/dark on switchable, results from the order of the Teach-In | |
Signal output | Push-pull output, short-circuit protected, reverse polarity protected | |
Switching voltage | PNP: ≥ (+UB -2.5 V) , NPN: ≤ 1.5 V | |
Switching current | max. 200 mA | |
Measurement output | Analog output 0.3 ... 10 mA, (RL ≤ 600 Ohm) | |
Switching frequency | 16.5 kHz | |
Response time | 30 µs | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
UL approval | cULus Listed , Class 2 power source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin, M12 x 1 connector | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | glass | |
Mass | 200 g | |
Dimensions | ||
Height | 85.6 mm | |
Width | 33 mm | |
Depth | 60.8 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 10.0.1 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 5.1 | 27270906 |
ETIM 9.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 5.0 | EC001820 |
UNSPSC 12.1 | 39121528 |
The contrast sensor series DK10, DK2X, DKE2X and DK3X have an extreme robust and IP67 tight industrial standard housing with eight M5 metal reinforced inserts for sensor mounting. The lenses are made of high grade glass. All sensors offer different light spot shapes and orientations and have powerful push-pull outputs (NPN/PNP/push-pull).
The DK10 sensor series offers laser and LED light sources, a manual sensitivity adjustment and high sensing ranges up to 800 mm.
The DK20/DK21/DKE2X standard contrast sensor series offers a very good contrast recognition and are available in extreme robust stainless-steel housings (DKE).
The DK31/DK34/DK35 sensor series is designed for cutting edge contrast recognition at highest sensitivity level.
The series DK20/DK34 offer a static Teach-In, the DK21/DKE21/DK31/DK35 series offer a dynamic Teach-In.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 428 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 154 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0 | ALL | 625 KB | |
Declaration of Conformity | ||||
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-2232A | ALL | 185 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|