Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
DFE20/49/124
Product Description |
Print mark color sensor, stainless steel housing, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-In, Teach-In button, NPN output, PNP output, M12 plug |
General specifications |
Sensor range | 9.5 mm ± 2 mm |
Light source | 3 LEDs (R,G,B) |
Light type | Visible green/red/blue, modulated light |
Light spot representation | rectangular 1 mm x 4 mm , |
Angle deviation | max. ± 3° |
Functional safety related parameters |
MTTFd | 650 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | LED yellow, lights up if print mark is detected flashes, if no safe operation is possible |
Control elements | Teach-In key |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 55 mA |
Input |
Function input | Teach-In input |
Output |
Switching type | PNP switches according to +UB, NPN according to 0 V for detected mark |
Signal output | 1 PNP and 1 NPN short-circuit protected, open collector, synchronized-switching |
Switching voltage | PNP: ≥ (+UB -2.5 V) , NPN: ≤ 1.5 V |
Switching current | max. 200 mA |
Switching frequency | 1.65 kHz |
Response time | 300 µs |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 5-pin, M12 metal connector |
Material | |
| Housing | Stainless steel |
| Optical face | glass |
Mass | 530 g |
Dimensions | |
| Height | 85.5 mm |
| Width | 33 mm |
| Depth | 60.8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270907 |
ECLASS 12.0 | 27270907 |
ECLASS 11.0 | 27270907 |
ECLASS 10.0.1 | 27270907 |
ECLASS 9.0 | 27270907 |
ECLASS 8.0 | 27270907 |
ECLASS 5.1 | 27270907 |
ETIM 9.0 | EC001817 |
ETIM 8.0 | EC001817 |
ETIM 7.0 | EC001817 |
ETIM 6.0 | EC001817 |
ETIM 5.0 | EC001817 |
UNSPSC 12.1 | 39121528 |
Details:
DFE20/49/124
Product Documentation:
DFE20/49/124
Design / Simulation:
DFE20/49/124
Associated Products:
DFE20/49/124
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa |
|