Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 352 V AC / DC max. for ATEX / IECEx | |
Operating current | see instruction manuals | |
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | stainless steel A4 (V4A) hexagonal head screws | |
Screws | M6 | |
Number | 4 | |
Tightening torque | 3 Nm - 3.5 Nm | |
Cover seal | silicone | |
Degree of protection | IP66 | |
Cable entry | thru-holes direct through body | |
Cable entry face A | ||
M16 quantity | 1 | |
M16 series | Cable Glands, Plastic | |
M16 type | CG.PIDS1.M16S.* | |
M16 clamping range | 4 ... 8 mm | |
Cable entry face B | ||
M16 quantity | 1 | |
M16 series | Cable Glands, Plastic | |
M16 type | CG.PIDS1.M16S.* | |
M16 clamping range | 4 ... 8 mm | |
Cable entry face C | ||
M16 quantity | ||
M16 series | ||
M16 type | ||
M16 clamping range | ||
Cable entry face D | ||
M16 quantity | ||
M16 series | ||
M16 type | ||
M16 clamping range | ||
Terminal assembly | ||
Rail orientation | vertical | |
Number of vertical rails | 1 | |
Terminal type | 2 x MUT 2.5 blue 1 x MUT 2.5 PE |
|
Terminal capacity | 2.5 mm2 | |
Material | ||
Enclosure | 1.5 mm AISI 316L, (1.4404) stainless steel | |
Finish | brushed | |
Mass | approx. 0.7 kg | |
Dimensions | ||
External dimension (A) | 96 mm | |
External dimension (B) | 110 mm | |
External dimension (C) | 87 mm | |
External dimension with screws (C2) | 92 mm | |
Internal dimension (D) | 72 mm | |
Internal dimension (E) | 86 mm | |
Internal dimension (F) | 66 mm | |
Mounting holes distance (G) | 41 mm | |
Mounting holes distance (H) | 130 mm | |
Mounting holes diameter (J) | 6 mm | |
Thickness of mounting brackets (N) | 8.5 mm | |
Maximum external dimension (K) | 145 mm | |
Mounting | 4 screws | |
Grounding | M6 internal/external brass nickel-plated grounding bolt | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 20 ATEX 3156X | |
Marking | II 2 GD Ex ia IIC T* Gb T6/T80 °C @ Ta +40 °C T4/T130 °C @ Ta +60 °C |
|
International approvals | ||
IECEx approval | IECEx CML 20.0094X | |
UKCA approval | CML 21 UKEX 3892X | |
Further approvals | further on request | |
Conformity | ||
Degree of protection | EN60529 | |
CE marking | 0102 | |
General information | ||
Ordering information | This device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | M6 internal/external stainless steel grounding bolt |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series SR.TJ* and SR.TB* | ENG | 337 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 20ATEX3156X | ALL | 139 KB | |
IECEx Certificate of Conformity | IECEx CML 20.0094X | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX3892X | ALL | 158 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5216A | ALL | 442 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6802 | ALL | 256 KB |