Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V AC max. | |
Operating current | max. 109 A / max. 126 A | |
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | stainless steel A4 (V4A) hexagonal head screws , see data table | |
Cover seal | one piece closed cell silicone | |
Degree of protection | IP66 | |
Cable entry | see data table | |
Terminal assembly | ||
Number of rails | see data table | |
Terminal type | Standard see PDF datasheet, other terminal types optional | |
Number of terminals per rail | see data table | |
Material | ||
Enclosure | 1.5 mm AISI 316L, (1.4404) stainless steel | |
Finish | electropolished | |
Mass | see data table valid for empty enclosure, will increase according to integrated components |
|
Dimensions | see data table | |
Grounding | M6 internal/external brass grounding bolt | |
Ambient conditions | ||
Ambient temperature | -40 ... 40 °C (-40 ... 104 °F) , optional -50 ... 120 °C (-58 ... 248 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 16 ATEX 3008X | |
Marking | II 2 GD Ex eb IIC T* Gb, Ex db eb IIC T* Gb, Ex tb IIIC T** Db or Ex ia IIC T* Gb, Ex tb IIIC T** Db or Ex eb IIC T* Gb, Ex ia IIC T* Gb, Ex tb IIIC T** Db T6/T80 °C @ Ta +40 °C T5/T95 °C @ Ta +55 °C T4/T125 °C @ Ta +85 °C T3/T160 °C @ Ta +120 °C |
|
Maximum power dissipation | see data table | |
International approvals | ||
IECEx approval | IECEx CML 16.0007X | |
UKCA approval | CML 21 UKEX 41104X | |
CCoE approval | PESO A/P/HQ/MH/104/4900 (P386871) | |
IA approval | MASC S/18-0004X | |
CCC approval | 2020322303002519 | |
Conformity | ||
Degree of protection | EN60529 | |
CE marking | 0102 | |
General information | ||
Ordering information | This terminal box will be delivered completely configured and assembled ready for use. For configuration details please contact customer service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | Mounting plate M10 internal/external stainless steel grounding bolt M10 internal/external brass grounding bolt engraved traffolyte tag label engraved AISI 316L stainless steel tag label color in-fill stainless steel tag label |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
The SLS series is a range of terminal boxes which can be equipped with various types and quantities of terminals and cable glands.
The enclosures are manufactured from electropolished AISI 316L stainless steel as standard to provide excellent tarnish and corrosion resistance. This surface finish is ideally suited to meet hygienic requirements valid in pharmaceutical and food processing plants.
Durable materials allows the terminal box to be used in ambient temperatures between -50 °C and +120 °C.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series FXL*.T / XL*.T / SL*.T (notified body: CML) | ENG | 196 KB | |
Brief Instructions - XL/FXL/SL terminal boxes | ENG | 702 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 16 ATEX 3008X | ALL | 208 KB | |
CML IECEx Certificate of Conformity | IECEx CML 16.0007X | ALL | LINK | --- |
Canada, USA Intertek Hazardous Location | 104837524DAL-002 | ALL | 100 KB | |
Canada, USA Intertek Hazardous Location | 104837524DAL-001 | ALL | 104 KB | |
UK-Type Examination Certificate | CML 21UKEX41104X | ALL | 235 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3238C | ALL | 441 KB |