Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Valve Connector Cordset VMC-2+P/Z2-0,3M-PVC-V1-W-Y

VMC-2+P/Z2-0,3M-PVC-V1-W-Y
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Suitable for F31K and F31K2 dual sensors
  • Z diode as a protective circuit
  • Built-in LED, as operating and function indicator
  • Moulded seal
  • freely selectable cable models due to bridged protective earth
  • Flame resistant cable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMC-2+P/Z2-0,3M-PVC-V1-W-Y

Product Description
Valve connector, Form C on M12, 2+PE, LED, Z diode, PVC cable
General specifications
Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
Connection 2plug
Construction type 2angled
Threading 2M12
Indicators/operating means
LED yellowFunctional display
Electrical specifications
Operating voltage24 V AC/DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
SuppressionZener diode
Ambient conditions
Ambient temperatureBody: -20 ... 85 °C (-4 ... 185 °F)
cable, flexing: -5 ... 80 °C (23 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65 / IP67
ConnectionValve connector Form C
Material
ContactsCuSn
Contact surfaceSn
BodyTPU, black
CablePVC
Core insulationPVC
Cable
Sheath diameter∅ 4.8 mm
Bending radius> 5 x cable diameter, moving
> 10 x cable diameter, fixed
Colorblack
Cores3 x 0.5 mm2 , 20 AWG
Conductor construction28 x 0.15 mm ∅
Length0.3 m
Mass34 g

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMC-2+P/Z2-0,3M-PVC-V1-W-Y

Design / Simulation: VMC-2+P/Z2-0,3M-PVC-V1-W-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1295 KB

Associated Products: VMC-2+P/Z2-0,3M-PVC-V1-W-Y

Accessory of
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor use, Degree of protection: IP66 / IP67 / IP69fa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor use, Degree of protection: IP66 / IP67 / IP69fa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor usefa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor usefa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , 1/2" NPT cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor use, Degree of protection: IP66 / IP67 / IP69fa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Connection (system side): screw terminal , 1/2" NPT cable gland, Housing material: rugged, translucent polycarbonate (PC) optimised for outdoor usefa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa