Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Industrial Box Thin Client |
Hardware | ||
---|---|---|
Processor | Celeron J1900 Graphics controller: Intel® Gen7 Graphics DX 11*, OGL3.2 GPU (expansion): NVIDIA GeForce GT 730 (2 GB memory) |
|
RAM | 4 GB DDR3L | |
Mass storage | 32 GB mSATA | |
Supply | ||
Power supply | 100 ... 240 V AC, 50 ... 60 Hz, 40 W max. 12 V DC, 4.0 A 18 ... 30 V DC, 2.6 ... 1.6 A |
|
Power ON | AT/ATX Supported AT: Directly PWR on as operating voltage ready ATX: Press Button to PWR on after operating voltage ready |
|
Interface | ||
Interface type | USB: Front: 2 x USB 2.0, rear: 2 x USB 2.0, 2 x USB 3.0 LAN: 2 x RJ45 (Gigabit Ethernet) Serial: 3 x RS232 Video (standard): 1 x HDMI (up to WUXGA, 1920 x 1200), 1 x VGA (up to WUXGA, 1920 x 1200) Video (option): 1 x HDMI (up to 3840 x 2160 @ 30Hz); 1 x DVI-D (up to WQXGA, 2560 x 1600) Audio: 1 x mic in, 1 x line out |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Low voltage | ||
Directive 2014/35/EU | EN 60950-1 | |
Software | ||
Operating system | Windows® 10 IoT Enterprise x64 (VisuNet RM Shell 5.x) Windows® Embedded Standard 7 (VisuNet RM Shell 4.x) |
|
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 0 ... 95% non-condensing | |
Shock resistance | operating: 20 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | operating: 2 g rms , 5 ... 500 Hz , IEC 60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP41 (with I/O covers or cables plugged in) | |
Mass | 3.5 kg | |
Dimensions | 229 mm x 236 mm x 77.5 mm | |
Mounting | Desktop or wall mounting | |
International approvals | ||
UL approval | Hazardous locations: UL Listing E190294; Class I, Div 2, Groups A, B, C, D (18 ... 30 V DC version only) Ordinary locations: UL Listing E185778 (all DC versions) |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 6.0 | EC001467 |
ETIM 5.0 | EC001467 |
UNSPSC 12.1 | 43222605 |
A rugged, industrial box thin client specially designed to withstand high temperatures, shock, and vibration.
It has an Intel® Bay Trail series quadcore Celeron® processor and runs our VisuNet RM Shell 4.x or 5.x for easy setup and administration of connections to remote host PCs or virtualized server infrastructures. Up to four monitors can be connected with an optional PCI-E graphics card expansion.
The fanless aluminum housing offers IP41 protection, an option for Class I/ Div. 2 certification, and mounting options for control room or cabinet installation.
We are sorry, there are no documents for your language selection. Please select another language. |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Industrial Box Thin Client BTC01 | ENG | 2181 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 340 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|