Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M40 | |
Thread type female | metric ISO pitch 1.5 mm | |
Thread size female (TF) | M32 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Finish | inherent color silver | |
Washer gasket | aramid fibers bonded with NBR | |
Adapter | brass, nickel-plated | |
O-Ring | chloroprene | |
Mass | ||
Individual component | approx. 91 g | |
Packing unit | approx. 118 g | |
Dimensions | ||
Width across corners (D2) | 50 mm | |
Length outside enclosure (H) | 4 mm | |
Width across flats (SW1) | 45 mm | |
Thread length (TL) | 18 mm | |
Thread length female (TLF) | 22 mm | |
Total length (L) | 22 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 9.5 Nm | |
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 15 ATEX 029X | |
Marking | ![]() Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx CES 15.0006X | |
UKCA approval | CML 22 UKEX 1267X | |
CCoE approval | PESO A/P/HQ/KA/104/5579 (P420366) | |
CCC approval | 2021312313000345 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 1 | |
Scope of delivery | Adapter locknut washer gasket Brief instructions |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000938 |
ETIM 8.0 | EC000938 |
ETIM 7.0 | EC000938 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.