Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MLV12-8-H-250-RT/47/65b/92/134
Product Description |
Triangulation sensor with background suppression in a widely used standard housing, red light, 250 mm detection range, electrically adjustable, glass panel, light/dark on, two PNP outputs, M12 plug |
General specifications |
Detection range | 20 ... 250 mm , adjustable |
Detection range min. | 20 ... 50 mm |
Detection range max. | 20 ... 250 mm |
Adjustment range | 50 ... 250 mm |
Light source | LED |
Light type | modulated visible red light , 660 nm |
Black-white difference (6 %/90 %) | 10 % at 250 mm |
Diameter of the light spot | 8 mm at Tw 250 mm |
Opening angle | 1.5 ° |
Ambient light limit | |
| Continuous light | 30000 Lux |
| Modulated light | 5000 Lux |
Functional safety related parameters |
MTTFd | 650 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green, flashes in case of short-circuit |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
Control elements | potentiometer for light/dark, detection range adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | max. 10 % |
No-load supply current | ≤ 55 mA |
Output |
Switching type | light/dark on switchable |
Signal output | 2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 0.2 A |
Voltage drop | ≤ 2.5 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Compliance with standards and directives |
Standard conformity | |
| Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions |
| Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
Protection class | II, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 metal connector, 90° rotatable |
Material | |
| Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
| Optical face | Scratch resistant mineral glass lens |
Mass | 60 g |
Dimensions | |
| Height | 49 mm |
| Width | 41.5 mm |
| Depth | 15 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
MLV12-8-H-250-RT/47/65b/92/134
Product Documentation:
MLV12-8-H-250-RT/47/65b/92/134
Design / Simulation:
MLV12-8-H-250-RT/47/65b/92/134
Approvals:
MLV12-8-H-250-RT/47/65b/92/134
Associated Products:
MLV12-8-H-250-RT/47/65b/92/134
Accessories |
|
|
|
Mounting bracket for series MLV12 sensorsfa |
|
|
|
|
Mounting bracket for series MLV12 sensorsfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|