Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

external amplifier SU11/32/40a/82b/115

SU11/32/40a/82b/115
  • Signal converter for M4 cylindrical housing of the KT10 series
  • Sensitivity adjuster
  • Operating reserve indication
  • Alignable housing
  • Cable connection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SU11/32/40a/82b/115

Product Description
Signal transformer
Indicators/operating means
Function indicatorLED red: 1-fold stability control
LED green triple stability control
Control elementssensitivity adjustment
Control elementsLight-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Output
Switching typelight/dark on
Signal output1 PNP, short-circuit protected, open collector
Approvals and certificates
ApprovalsCE
Mechanical specifications
Degree of protectionIP65
Connection2500 mm fixed cable
Material
Housingaluminum

Classifications

SystemClasscode
ECLASS 13.027270905
ECLASS 12.027210990
ECLASS 11.027210990
ECLASS 10.0.127210990
ECLASS 9.027210990
ECLASS 8.027210990
ECLASS 5.127270990
ETIM 9.0EC002651
ETIM 8.0EC002651
ETIM 7.0EC002651
ETIM 6.0EC002651
ETIM 5.0EC002538
UNSPSC 12.139121528

Details: SU11/32/40a/82b/115

Approvals: SU11/32/40a/82b/115

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...