Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MPD4HD
Product Description |
Photoelectric Sensors; MP Series Modular |
General specifications |
Sensing range | 900 mm |
Light source | Infrared |
Light type | infrared |
Marking | CE |
Indicators/operating means |
Function indicator | 2 LEDs |
Control elements | light on / dark on |
Output |
Response time | ≤ 10 ms |
Output 1 |
Output type | dependent on base selected |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE, cULus |
Ambient conditions |
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) |
Storage temperature | -55 ... 85 °C (-67 ... 185 °F) |
Relative humidity | 95% RH (non-condensing) |
Shock resistance | 50G |
Vibration resistance | 10G, 10 ... 500 Hz |
Mechanical specifications |
Degree of protection | IP69K |
Material | |
| Housing | Polycarbonate |
| Optical face | plastic lens |
| Sheathing | Glass-filled acetal, Type 20 |
Dimensions | |
| Height | 43.2 mm |
| Width | 39.6 mm |
| Depth | 52.3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
MPD4HD