Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, miniature design, 1200 mm adjustable detection range, infrared light, light/dark on, 2 NPN outputs, fixed cable |
General specifications | ||
---|---|---|
Detection range | 0 ... 1200 mm , adjustable | |
Adjustment range | 250 ... 1200 mm | |
Reference target | standard white 200 mm x 200 mm | |
Light source | IRED | |
Light type | modulated infrared light , 880 nm | |
Diameter of the light spot | approx. 160 mm at a distance of 1200 mm | |
Opening angle | approx. 8 ° | |
Ambient light limit | ||
Continuous light | 10000 Lux | |
Modulated light | 5000 Lux | |
Accessories provided | Mounting bracket OMH-ML300-01 |
|
Indicators/operating means | ||
Function indicator | LED yellow: lights up when output is active LED green: Sufficient stability control |
|
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 20 % | |
No-load supply current | max. 20 mA | |
Output | ||
Switching type | light on / dark on | |
Signal output | 2 NPN outputs, complementary, short-circuit proof, reverse-polarity protection, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.1 A | |
Voltage drop | ≤ 2 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | EN 60947-5-7 30 g, 11 ms, all axes | |
Vibration resistance | EN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable | |
Material | ||
Housing | PBT | |
Optical face | glass pane | |
Cable | PVC | |
Mass | 75 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 15 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 462 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 716 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|