Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL28-8-H-2000-IR-Z/47/112
Product Description |
Background suppression sensor |
General specifications |
Detection range | 20 ... 2000 mm |
Detection range min. | 20 ... 200 mm |
Detection range max. | 20 ... 2000 mm |
Background suppression | max. + 10 % of the upper limit of the detection range |
Light source | IRED |
Light type | modulated infrared light , 880 nm |
Black-white difference (6 %/90 %) | < 40 % |
Diameter of the light spot | approx. 70 mm at a distance of 2000 mm |
Opening angle | transmitter 2° receiver 2° |
Ambient light limit | 50000 Lux |
Functional safety related parameters |
MTTFd | 720 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
Control elements | Sensing range adjuster , Light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 40 mA |
Output |
Switching type | light/dark on, switchable (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors |
Switching voltage | max. 30 V DC |
Switching current | max. 200 mA |
Switching frequency | 250 Hz |
Response time | 2 ms |
Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-one shot (GAN-IAB), programmable adjustment interval 0.02 s ... 1 s |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 5-pin, M12 x 1 connector, 90° rotatable |
Material | |
| Housing | Plastic ABS |
| Optical face | plastic |
| Connector | metal |
Mass | approx. 100 g |
Dimensions | |
| Height | 88 mm |
| Width | 25.8 mm |
| Depth | 65.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
RL28-8-H-2000-IR-Z/47/112
Product Documentation:
RL28-8-H-2000-IR-Z/47/112
Approvals:
RL28-8-H-2000-IR-Z/47/112
Associated Products:
RL28-8-H-2000-IR-Z/47/112
Accessories |
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting bracket: mounting aid for sensors in the RL* seriesfa |
|
|
|
|
Mounting aid for RL* seriesfa |
|
|
|
|
Mounting bracket for rear wall mountingfa |
|
|
|
|
Weld slag cover modelfa |
|