Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBT50-R2-E0-Y814646
Product Description |
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, NPN output, fixed cable |
General specifications |
Detection range | 3 ... 50 mm |
Reference target | standard white, 100 mm x 100 mm |
Light source | LED |
Light type | modulated visible red light , 630 nm |
Black-white difference (6 %/90 %) | < 15 % at 50 mm |
Angle deviation | approx. 2 ° |
Diameter of the light spot | approx. 3.5 mm at a distance of 50 mm |
Opening angle | approx. 2 ° |
Optical face | frontal |
Ambient light limit | EN 60947-5-2 : 30000 Lux |
Functional safety related parameters |
MTTFd | 800 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) |
Function indicator | LED yellow ON: lights when object is detected |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
No-load supply current | < 10 mA |
Protection class | III |
Output |
Switching type | NO contact |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 50 mA , resistive load |
Voltage drop | ≤ 1.5 V DC |
Switching frequency | approx. 800 Hz |
Response time | 600 µs |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
UL approval | E87056 , cULus Recognized, Class 2 Power Source |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | PC/ABS and TPU |
| Optical face | glass |
| Cable | PUR |
Installation | 2 x thru-holes 2,2 mm , 2 x M2 allen head screws included with delivery |
Mass | approx. 20 g |
Dimensions | |
| Height | 24 mm |
| Width | 7.5 mm |
| Depth | 11.2 mm |
Cable length | 2 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
OBT50-R2-E0-Y814646
Product Documentation:
OBT50-R2-E0-Y814646
Design / Simulation:
OBT50-R2-E0-Y814646
Approvals:
OBT50-R2-E0-Y814646
Associated Products:
OBT50-R2-E0-Y814646
Accessories |
|
|
|
Mounting aid for R2 series, Mounting bracketfa |
|
|
|
|
Mounting aid for R2 series, Mounting bracketfa |
|
|
|
|
Mounting aid for R2 series, Mounting bracketfa |
|
|
|
|
Mounting aid for R2 series, Mounting bracketfa |
|