Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBT500-18GM60-E4
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 0 ... 500 mm |
Reference target | standard white 200 mm x 200 mm |
Light source | IRED , 880 nm |
Light type | infrared |
Diameter of the light spot | approx. 80 mm at 500 mm |
Ambient light limit | 10000 Lux |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | Dual color-LED, yellow/green yellow: switch state green: power on flashing: stability control |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | 10 % |
No-load supply current | ≤ 25 mA |
Time delay before availability | ≤ 25 ms |
Output |
Switching type | light/dark on electrically switchable |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2.5 V |
Switching frequency | 500 Hz |
Response time | 1 ms |
Conformity |
Product standard | EN 60947-5-2 |
Standard conformity |
Standards 2 | UL 508 |
Approvals and certificates |
UL approval | cULus Listed, Type 1 enclosure |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | brass, nickel-plated |
| Optical face | PC |
Mass | 110 g |
Dimensions | |
| Length | 60 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
OBT500-18GM60-E4
Product Documentation:
OBT500-18GM60-E4
Design / Simulation:
OBT500-18GM60-E4
Approvals:
OBT500-18GM60-E4