Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Triangulation sensor with background suppression |
General specifications | ||
---|---|---|
Detection range | 10 ... 650 mm | |
Detection range min. | 10 ... 100 mm | |
Detection range max. | 10 ... 650 mm | |
Adjustment range | 100 ... 650 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Black-white difference (6 %/90 %) | < 6 % at 650 mm | |
Diameter of the light spot | approx. 20 mm x 20 mm at a distance of 650 mm | |
Opening angle | approx. 2 ° | |
Ambient light limit | EN 60947-5-2 : 70000 Lux | |
Functional safety related parameters | ||
MTTFd | 600 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode |
|
Function indicator | LED yellow: constantly on - object detected constantly off - object not detected |
|
Control elements | Light-on/dark-on changeover switch | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 25 mA at 24 V supply voltage | |
Protection class | III | |
Interface | ||
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device profile | Identification and diagnosis Smart Sensor type 2.4 |
|
Device ID | 0x111615 (1119765) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input 1 Bit Process data output 2 Bit |
|
SIO mode support | yes | |
Compatible master port type | A | |
Output | ||
Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - Pin4: PNP normally open / light-on, IO-Link /Q - Pin2: PNP normally closed / dark-on |
|
Signal output | 2 PNP outputs, short-circuit-proof, reverse polarity protection, surge-proof | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Conformity | ||
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
|
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69 / IP69K | |
Connection | 4-pin, M8 x 1 connector, 90° rotatable | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Mass | approx. 47 g | |
Dimensions | ||
Height | 61.7 mm | |
Width | 15 mm | |
Depth | 41.7 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The optical sensors in the series are the first devices to offer an end-to-end solution in a medium-sized standard design – from the thru-beam sensor through to the measuring distance sensor. As a result of this design, the sensors are able to perform practically all standard automation tasks.
The entire series enables sensors to communicate via IO-Link.
The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.
Multi Pixel Technology (MPT) ensures that the standard sensors are flexible and can be adapted to the application environment.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Reliable Detecting Foil Tears in Battery Cell Manufacturing | ENG | 163 KB | |
Application Report - Reliable Detection of Small Parts in Automotive Bodyshell Manufacturing | ENG | 295 KB | |
Product information R10x and R20x Series Standard Housings - All Sensing Modes | ENG | 2583 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1254 KB |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 71 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
IO-Link Manufacturer Declaration | CERT-4525 | ALL | 212 KB | |
Declaration of Conformity | ||||
Declaration of Conformity for simple apparatus / Konformitätserklärung für einfache Betriebsmittel | DOC-3935A | ALL | 308 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5594 | ALL | 231 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for OBT-R201 series / IODD für OBT-R201 series | V1.00.002 / 2020-02-20 | ZIP | 892 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|