Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SU16-K/102/115/126A/130
Product Description |
SU16 Series |
General specifications |
Effective detection range | Determined by cable |
Light source | Visible red LED |
Hysteresis | 20 % |
Indicators/operating means |
Operation indicator | light on / dark on |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 35 mA |
Output |
Switching type | light/dark on |
Signal output | 1 NPN |
Voltage drop | ≤ 1 V DC |
Switching frequency | 8 kHz |
Response time | ≤ 50 µs on / ≤ 70 µs off |
Timer function | 40 ± 10 ms |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP40 |
Connection | 2-meter PVC cable |
Material | |
| Housing | Polycarbonate |
Dimensions | |
| Height | 60 mm |
| Width | 10 mm |
| Depth | 28.4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Details:
SU16-K/102/115/126A/130