Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SU16-K/79C/115
Product Description |
SU16 Analog Series |
General specifications |
Effective detection range | Determined by cable |
Light source | Visible red LED 680 nm |
Ambient light limit | Incandescent Lamp: ≤ 3,000 Lux / Sunlight: ≤ 10,000 Lux |
Resolution | NORMAL/NORMAL: 1% max., NORMAL/FAST: 6% max., FINE/NORMAL: 0.3% max., FINE/FAST: 2% max. |
Indicators/operating means |
Operation indicator | Output indicator (green): Lights at output voltage ≥ 1 V Output saturation (red): Lights at output voltage ≥ 5 V |
Electrical specifications |
Operating voltage | 10.8 ... 26.4 V DC |
Ripple | ≤ 10 % |
No-load supply current | ≤ 40 mA |
Output |
Response time | Normal: 500 µs ; Fast: 1 ms |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) (gang mounting: -20 to +50oC) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP40 |
Connection | 2-meter PVC cable |
Material | |
| Housing | Polycarbonate |
Mass | approx. 54 g (body only) |
Dimensions | |
| Height | 60 mm |
| Width | 10 mm |
| Depth | 28.4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Details:
SU16-K/79C/115