Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Miniature photoelectric slot sensor for the detection of small parts, P-shaped housing design, 3.15 mm slot width, infrared light, NPN outputs, fixed cable |
General specifications | ||
---|---|---|
Light source | IRED , 940 nm | |
Light type | IRED | |
Slot width | 3.15 mm | |
Slot depth | 3.15 mm | |
Ambient light limit | 1000 Lux | |
Functional safety related parameters | ||
MTTFd | 44332 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 5 ... 30 V DC | |
Ripple | 10 % | |
Emitter | ||
Light type | 940 nm IR light | |
Forward voltage | < 1.6 V |
|
Peak forward voltage | 30 V | |
Forward current | 50 mA | |
Reverse voltage | 5 V | |
Reverse current | ≤ 10 µA | |
Power dissipation | 75 mW | |
Receiver | ||
Output type | NPN | |
C-E breakdown voltage | 30 V | |
E-C breakdown voltage | 5 V | |
Collector dark current | < 1 µA | |
Collector DC current | 20 mA | |
Power dissipation | 75 mW | |
Output | ||
Signal output | 1 NPN , photo transistor | |
Switching voltage | max. 30 V DC | |
Switching current | 20 mA | |
Response time | 25 µs | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Core cross section | 4 x 0.08 mm2 | |
Degree of protection | IP30 | |
Connection | 610 mm, PVC cable , Individual colored wires |
|
Material | ||
Housing | PC | |
Mass | 7 g | |
Dimensions | ||
Height | 18.4 mm | |
Width | 6.35 mm | |
Depth | 15.9 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
The GL2 & GL3 miniature slot sensor is the smallest slot sensor in its family optimized to the requirements in semiconductors industry for small part detection. A wide voltage range of 5 V DC ... 30 V DC and a extreme fast response time of 25 μs stands for the quality of this sensor. The GL2 & GL3 sensor can be directly connected to a comparator or Schmitt-trigger circuit. Due to a variety of different housings and an optimized housing concept offers the sensor a maximum of freedom in a crowded mounting environment.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 287 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0 | ALL | 546 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0918C | ALL | 304 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5356 | ALL | 297 KB |