Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Miniature slot sensor for small part detection, J design, 5 mm slot width, infrared light, NPN output, light on, 150 mm fixed cable with JST plug, 3-pin |
General specifications | ||
---|---|---|
Light source | IRED | |
Light type | Infrared, continuous light , 940 nm | |
Target size | 0.8 x 1.8 mm | |
Slot width | 5 mm | |
Slot depth | 8.5 mm | |
Ambient light limit | 1000 Lux | |
Functional safety related parameters | ||
MTTFd | 3760 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | red LED lights up when receiving the light beam | |
Electrical specifications | ||
Operating voltage | 5 ... 24 V DC , class 2 | |
No-load supply current | max. 20 mA | |
Time delay before availability | < 2 ms | |
Output | ||
Switching type | light-on | |
Signal output | 1 NPN , overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | max. 0.2 V at 10 mA max. 0.6 V at 50 mA | |
Switching frequency | max. 5 kHz | |
Response time | 40 µs Light beam is not interrupted 80 µs Light beam is interrupted |
|
Repeat accuracy | 0.03 mm | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007+A1:2012 | |
Standard conformity | ||
Standards | UL 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP50 | |
Connection | 0.15 m cable with 3-pin JST connector | |
Material | ||
Housing | PBT | |
Mass | 3 g | |
Tightening torque, fastening screws | 0.6 Nm | |
Dimensions | ||
Height | 13.4 mm | |
Width | 13.2 mm | |
Length | 26.2 mm | |
Cable length | 0.15 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
The GL5 miniature slot sensor compares a high optical performance in a small housing and is optimized to the requirements in semiconductors industry for small part detection. A wide voltage range of 5 - 24 V DC and the fastest switching frequency of 5 kHz in its class stands for the quality of this sensor. The integrated aperture allows the small part detection with a minimum object size of 0.8 x 1.8 mm. The sensor offers antivalent npn or pnp outputs. Due to a variety of different housings and an optimized housing concept offers the sensor a maximum of freedom in a crowded mounting environment.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 349 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2141290-2 / UL-CA-2134655-2 | ALL | 550 KB | |
Canada USA UL Ordinary Location | UL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0 | ALL | 546 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0918C | ALL | 304 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5356 | ALL | 297 KB |