Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
HiATB01-HART-2X16
Supply |
Rated voltage | 24 V DC SELV/PELV |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered |
Ripple | ≤ 10 % |
Power dissipation | ≤ 500 mW , without modules |
Reverse polarity protection | yes |
Redundancy |
Supply | Redundancy available. Each supply is decoupled and fused (500 mA). |
Indicators/settings |
Display elements | - green LED H1 - power supply I - green LED H2 - power supply II |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2012 For further information see system description. |
Degree of protection | IEC 60529:2001 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminal for max. 2.5 mm2, fixed |
Material | housing: polycarbonate, 30 % glass fiber reinforced |
Mass | approx. 190 g |
Dimensions | 50 x 200 x 163 mm (1.97 x 7.9 x 6.42 inch) , height including module assembly |
| Height | 163 mm |
| Width | 50 mm |
| Length | 200 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Accessories |
Designation | optional accessories: - HART multiplexer master HiDMux2700 - HART connection cable HiACA-UNI-FLK34-*M* |
Classifications
System | Classcode |
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242690 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Details:
HiATB01-HART-2X16
Product Documentation:
HiATB01-HART-2X16
Design / Simulation:
HiATB01-HART-2X16
Associated Products:
HiATB01-HART-2X16
Accessories |
|
|
|
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa |
|
|
|
|
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa |
|
|
|
|
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa |
|
|
|
|
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa |
|