Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | TB3: terminals 2, 4(+); 1, 3(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 4 A , in each case for 16 modules | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. | |
Fault indication output | ||
Connection | TB4: terminals 1, 2 | |
Output type | volt-free contact | |
Switch behaviour | no fault: relay contact closed power supply fault: relay contact open module fault: relay contact open |
|
Contact loading | 30 V DC , 1 A | |
Indicators/settings | ||
Display elements | LED Supply1 (power supply termination board), green LED LED Supply2 (power supply termination board), green LED LED Fault Status (fault indication), green LED - LED lits: no module fault/no power supply fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: pluggable screw terminals , blue | |
Control side | non-explosion hazardous area: 37-pin Sub-D connector | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross section | screw terminals: 0.25 ... 2.5 mm2 (24 ... 12 AWG) | |
Material | housing: polycarbonate | |
Mass | approx. 925 g | |
Dimensions | 357 x 155 x 153 mm (14 x 6.1 x 6 inch) (W x H x D) , depth including module assembly | |
Height | 155 mm | |
Width | 357 mm | |
Depth | 153 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 11 ATEX 062 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000 | |
International approvals | ||
CSA approval | ||
Control drawing | see control drawing of correspoding modules | |
IECEx approval | ||
IECEx certificate | IECEx CES 11.0022 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The function of the termination board and the connector pin assignment are exactly fitted to the requirements of the Honeywell system.
The signal is output to the process control system via the system connector.
Information about a missing supply voltage of the isolated barriers is available for the system as a volt-free contact.
Wiring faults from the field side will be reported via the same relay contact, if this function is supported by the isolators.
The termination board has a robust plastic housing.
The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.
Product information | Language | File Type | File Size |
---|---|---|---|
Pinout Table | ENG | 134 KB | |
Brief Instructions | |||
Brief instructions | ENG | 3100 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 156 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 14.0084 X | ALL | 1194 KB | |
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) G | CESI 11 ATEX 062 | ALL | 917 KB | |
Worldwide CESI IECEx Certificate of Conformity | IECEx CES 11.0022 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0696D | ALL | 49 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|