Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
TB-DO16-MO-CDO
Supply |
Rated voltage | 24 ... 48 V DC , in consideration of rated voltage of used isolated barriers |
Rated current | 8 A |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Degree of protection | IEC 60529 |
Shock resistance | EN 60068-2-27 |
Vibration resistance | EN 60068-2-6 |
Ambient conditions |
Ambient temperature | -15 ... 50 °C (5 ... 122 °F) |
Storage temperature | -15 ... 55 °C (5 ... 131 °F) |
Relative humidity | ≤ 95 % , non-condensing |
Shock resistance | 1 g , 16 ms (all space directions) |
Vibration resistance | < 15 Hz, amplitude ± 2.5 mm/15 Hz |
Mechanical specifications |
Degree of protection | IP20 |
Classifications
System | Classcode |
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Details:
TB-DO16-MO-CDO
Product Documentation:
TB-DO16-MO-CDO