General specifications |
Signal type | Digital Input |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 30 V DC |
Ripple | ≤ 10 % |
Rated current | ≤ 50 mA |
Power dissipation | 1 W |
Power consumption | < 1.3 W |
Input |
Connection side | field side |
Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- |
Rated values | acc. to EN 60947-5-6 (NAMUR) |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Output |
Connection side | control side |
Connection | output I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12 |
Output I, II | signal, relay |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load |
Minimum switch current | 2 mA / 24 V DC |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Mechanical life | 107 switching cycles |
Transfer characteristics |
Switching frequency | ≤ 10 Hz |
Galvanic isolation |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Indicators/settings |
Display elements | LEDs |
Control elements | DIP switch |
Configuration | via DIP switches |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Low voltage | |
| Directive 2014/35/EU | EN 61010-1:2010 |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Input | EN 60947-5-6:2000 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 150 g |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 |
| Height | 119 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | PTB 00 ATEX 2080 |
| Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
| Input | Ex ia |
| Voltage | 10.5 V |
| Current | 13 mA |
| Power | 34 mW (linear characteristic) |
Supply | |
| Maximum safe voltage | 253 V AC / 125 V DC (Attention! Um is no rated voltage.) |
Output | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
|
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Fault indication output | |
| Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) |
Certificate | PF 08 CERT 0803 |
| Marking | II (3)G [Ex ic Gc] IIC |
Input | Ex ic |
| Voltage | 10.5 V |
| Current | 13 mA |
| Power | 34 mW (linear characteristic) |
Output | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load |
Certificate | TÜV 99 ATEX 1493 X |
| Marking | II 3G Ex nA nC IIC T4 |
Output | |
| Contact loading | 50 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
FM approval | |
| Control drawing | 116-0035 |
UL approval | |
| Control drawing | 116-0145 |
CSA approval | |
| Control drawing | 116-0047 |
IECEx approval | IECEx PTB 11.0034 |
| Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |