Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Switch Amplifier, Timer Relay KFA5-DU-Ex1.D

KFA5-DU-Ex1.D
  • 1-channel isolated barrier
  • 115 V AC supply
  • Dry contact or NAMUR inputs
  • Relay and transistor output
  • Adjustable output timer functions from 10 ms ... 60 min
  • Input frequency up to 80 Hz; pulse divider up to 1 kHz
  • Reset function
  • Configurable by keypad
  • Line fault detection (LFD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFA5-DU-Ex1.D

Product Description
115 V AC
General specifications
Signal typeDigital Input
Supply
Connectionterminals 23, 24
Rated voltage115 V AC ± 10 %
Rated current35 mA
Power consumption4 VA
Input
ConnectionInput I: terminals 1+, 3- ; input II: terminals 13+, 14-
Input Iacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit current8.2 V / 10 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Pulse durationmin. 75 µs / 1 ms see instruction manuals; the maximum input frequency has to be observed.
Input frequency0 ... 80 Hz , pulse divider 0 ... 1 kHz
Line fault detectionbreakage I ≤ 0.15 mA; short-circuit I > 6.5 mA
Input IIreset
Active/PassiveI > 3 mA / I < 1.5 mA
Open circuit voltage/short-circuit current12 V / 3.5 mA
Pulse durationmin. 10 ms
Output
Connectionoutput I: terminals 10, 11, 12 ; output II: terminals 19+, 20-
Output Isignal , Relay output
Contact loading253 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Output IIsignal , electronic unit, isolated
Contact loading40 V / 50 mA
Energized/De-energized delayafter rising input flank 3 ms ; after falling input flank 2 ms
Signal level1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof)
0-signal: blocked output (off-state current ≤ 10 µA)
Transfer characteristics
Input I
Resolution< 0.1 % of the set value, min. 10 ms
Accuracy2 ms
Influence of ambient temperature0.003 %/K (50 ppm)
Galvanic isolation
Input I/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I/power supply and resetreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II against eachotherreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/resetbasic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff
Reset/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Low voltage
Directive 2006/95/ECEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2
Height119 mm
Width40 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C)
Supply
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Input Iterminals 1+, 3- Ex ia IIC, Ex iaD
Voltage Uo10.1 V
Current Io13.5 mA
Power Po34 mW (linear characteristic)
Input IIterminals 13+, 14- non-intrinsically safe
Maximum safe voltage Um40 V (Attention! The rated voltage can be lower.)
Output Iterminals 10, 11, 12 non-intrinsically safe
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1408)
50 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 02 ATEX 1885 X)
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
Output IIterminals 19+, 20- non-intrinsically safe
Maximum safe voltage40 V (Attention! The rated voltage can be lower.)
Output I
Contact loading50 V AC/2 A/cos φ > 0.7; 40 V DC/1 A resistive load
Galvanic isolation
Input I/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007 , EN 60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006
International approvals
FM approval
Control drawing16-538FM-12
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFA5-DU-Ex1.D

Product Documentation: KFA5-DU-Ex1.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-DU-**1.D / Bedienkarte KF**-DU-**1.DALLPDF1417 KB
Manuals
Manual KF**-DU-EX1.DENGPDF1379 KB
ManualENGPDF3685 KB

Design / Simulation: KFA5-DU-Ex1.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP657 KB
CAD 3-D / CAD 3-DALLSTP870 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ72 KB

Approvals: KFA5-DU-Ex1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe TUV Nord ATEX Category 3 GTÜV 02 ATEX 1885XALLPDF1101 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.