General specifications |
Signal type | Digital Input |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Connection | terminals 14, 15 |
Rated voltage | 207 ... 253 V AC, 45 ... 65 Hz |
Power dissipation | 1 W |
Power consumption | max. 1.5 W |
Input |
Connection side | field side |
Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- |
Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA |
Output |
Connection side | control side |
Connection | output I: terminals 7, 8 ; output II: terminals 8, 9 |
Switching voltage | max. 40 V |
Switching current | max. 100 mA , short-circuit protected |
Signal level | 1-signal: switching voltage - 2.5 V max. at 10 mA switching current or 3 V max. at 100 mA switching current 0-signal: switched off (off-state current ≤ 10 µA) |
Output I, II | signal ; electronic output, passive |
Transfer characteristics |
Switching frequency | ≤ 5 kHz |
Galvanic isolation |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/Output | not available |
Indicators/settings |
Display elements | LEDs |
Control elements | DIP switch |
Configuration | via DIP switches |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Low voltage | |
| Directive 2014/35/EU | EN 61010-1:2010 |
Conformity |
Electromagnetic compatibility | NE 21:2012 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 150 g |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 |
| Height | 119 mm |
| Width | 20 mm |
| Depth | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | PTB 98 ATEX 2164 |
| Marking | II (1) G [Ex ia] IIC II (1) D [Ex ia] IIIC |
| Input | Ex ia IIC, Ex ia IIIC |
| Voltage | 10.5 V |
| Current | 13 mA |
| Power | 34 mW (linear characteristic) |
Supply | |
| Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) |
Output | |
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Galvanic isolation | |
| Input/input | not available |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 |
International approvals |
UL approval | |
| Control drawing | 116-0145 |
CSA approval | |
| Control drawing | 116-0047 |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |