Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
REF-VDM02
Product Description |
Reflector for distance measurement devices |
General specifications |
Construction type | rectangular |
Ambient conditions |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) |
Mechanical specifications |
Material | Reflective tape, PMMA reflectors plastic base |
Dimensions | 500 mm x 250 mm |
| Height | 500 mm |
| Width | 250 mm |
Mounting | mounting holes |
Suitable series |
Series | VDM100 |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-VDM02
Product Documentation:
REF-VDM02