Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Glass fiber optic - diffuse |
General specifications | ||
---|---|---|
Sensor range | MHP-FR: 32 mm MHP-F: 62 mm RL(K)61-LL: 155 mm MPG6HD: 170 mm |
|
Fiber optic length | 3 ft (.914 m) | |
End piece | Optical axis: Side view / periscope Type: Cylindrical / smooth barrel |
|
Bending radius | min. 19 mm | |
Fiber bundle diameter | 2.3 mm |
|
Ambient conditions | ||
Ambient temperature | -40 ... 120 °C (-40 ... 248 °F) |
|
Mechanical specifications | ||
Material | ||
Optical face | glass | |
Sheathing | PVC | |
Core | glass | |
End piece | Stainless steel 1.4305 / AISI 303 | |
Adapter | Stainless steel, 4.7 mm diameter | |
Fiber optic amplifiers | ||
Device series | MP, MHP, Series 61 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|