Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
LME 18-1,9-15,0-K10
Product Description |
Glass fiber optic - thru-beam with metal covering |
General specifications |
Fiber optic length | 15000 mm |
Fiber optic diameter | 5.3 mm |
Adapter form | 18 |
End piece | Thread / cylindrical right angle |
Bending radius | min. 20 mm |
Fiber bundle diameter | 1.9 mm |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) [Adapter] -50 ... 200 °C (-58 ... 392 °F) [End head and Covering] |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP40 |
Material | |
| Optical face | glass |
| Sheathing | metal |
| Core | Glass fiber |
| End piece | Stainless steel 1.4305 / AISI 303 |
| Adapter | PBT |
Extraction force | 120 N |
Fiber optic amplifiers |
Device series | VariKont M |
Classifications
System | Classcode |
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Details:
LME 18-1,9-15,0-K10
Product Documentation:
LME 18-1,9-15,0-K10