Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Glass fiber optic - thru-beam with silicon covering |
General specifications | ||
---|---|---|
Detection range | SU18: 195 mm SU18/35: 710 mm SU19: 195 mm |
|
Fiber optic length | 1000 mm | |
Fiber optic diameter | 3 mm | |
Adapter form | 00 | |
End piece | thread | |
Bending radius | 4 mm static 8 mm 250.000 cylces dynamic |
|
Fiber bundle diameter | 1.1 mm | |
Opening angle | approx. 68 ° | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) -40 ... 180 °C (-40 ... 356 °F) |
|
Mechanical specifications | ||
Material | ||
Optical face | glass | |
Sheathing | silicone | |
Core | Glass fiber | |
End piece | Stainless steel 1.4305 / AISI 303 | |
Adapter | Stainless steel | |
Extraction force | 50 N | |
General information | ||
Scope of delivery | Fiber optic cables packaged individually | |
Fiber optic amplifiers | ||
Device series | SU18 ; SU18/35 ; SU19 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting notice plastic fibre optics | ENG | 44 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|