Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Glass fiber optic - diffuse |
General specifications | ||
---|---|---|
Sensor range | SU18: 30 mm SU18/35: 185 mm SU19: 30 mm |
|
Fiber optic length | 990 mm | |
Fiber optic diameter | 1.5 mm | |
Adapter form | 00 | |
End piece | thread | |
Bending radius | min. 30 mm | |
Opening angle | approx. 68 ° | |
Ambient conditions | ||
Ambient temperature | -55 ... 200 °C (-67 ... 392 °F) [Covering] -55 ... 250 °C (-67 ... 482 °F) [End head] |
|
Mechanical specifications | ||
Material | ||
Optical face | glass | |
Sheathing | stainless steel 1.4301 / AISI 304 | |
Core | glass | |
End piece | stainless steel 1.4301 / AISI 304 | |
Fiber optic amplifiers | ||
Device series | SU18 ; SU18/35 ; SU19 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |