Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Bus access via terminals |
Supply | ||
---|---|---|
Connection | terminals 11+, 12- terminals 8+, 9- |
|
Rated voltage | 20 ... 30 V DC The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded. |
|
Output | ||
Connection | terminals 13, 14, 15, internal bus signal | |
Supply | Output current: max. 4 A | |
Fault signal | relay output: NO contact | |
Contact loading | 24 V AC; 2 A / 24 V DC; 2 A | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) | |
Height | 118 mm | |
Width | 20 mm | |
Length | 115 mm | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 00 ATEX 1618 X , observe statement of conformity | |
Marking | II 3G EEx nAC IIC T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 3685 KB |