Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V max. | |
Rated impulse withstand voltage | 6 kV | |
Rated frequency | 50/60 Hz | |
Short circuit current limitation | recommended: 35 A, gG | |
Operating current | 25 A max. | |
Terminal capacity | ||
Main terminals capacity | 2x 1.5 ... 4 mm2 | |
Main terminals torque | 2 Nm | |
Grounding terminals capacity | 2x 1.5 ... 4 mm2 | |
Grounding terminals torque | 2 Nm | |
Rated insulation voltage | 800 V | |
Function | switch disconnector | |
Color | black | |
Contact configuration | 4x NO | |
Switching configuration | 2 position with left OFF | |
Usage category | AC23: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A AC3: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A |
|
Number of poles | 4 | |
Operator action | engage - engage | |
Lockable | in 'OFF' position threefold padlockable | |
Labeling | 0 - I | |
Mechanical specifications | ||
Enclosure range | SL | |
Enclosure cover | fully detachable | |
Cover fixing | stainless steel A4 (V4A) hexagonal head screws | |
Screws | M6 | |
Number | 4 | |
Tightening torque | 2 Nm | |
Cover seal | one piece closed cell silicone | |
Degree of protection | IP65 | |
Cable entry face B | ||
M20 quantity | 1 | |
M20 series | Cable Glands, Metal, for non-armored Cables | |
M20 type | CG.NA.M20S.* | |
M20 clamping range | 4 ... 12 mm | |
M25 quantity | 2 | |
M25 series | Cable Glands, Metal, for non-armored Cables | |
M25 type | CG.NA.M25S.* | |
M25 clamping range | 10 ... 18 mm | |
Defined entry area | face B | |
Material | ||
Enclosure | 1.5 mm AISI 316L, (1.4404) stainless steel | |
Finish | brushed | |
Mass | 2.45 kg | |
Dimensions | ||
Height (A) | 150 mm | |
Width (B) | 150 mm | |
Depth (C) | 90 mm | |
External dimension with operating element (C1) | 143 mm | |
External dimension with screws (C2) | 99 mm | |
Mounting holes distance (H) | 175 mm | |
Mounting holes diameter (J) | 10.3 mm | |
Maximum external dimension (K) | 195 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | see datasheets of cable glands | |
Grounding | M6 internal/external brass grounding bolt | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) @ T4 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 16 ATEX 3009X | |
Marking | II 2 GD Ex db eb IIC T* Gb Ex tb IIIC T** °C Db T4/T130 °C @ Ta +55 °C |
|
International approvals | ||
IECEx approval | IECEx CML 16.0008X | |
UKCA approval | CML 22 UKEX 2550X | |
Further approvals | further on request | |
Conformity | ||
Degree of protection | EN 60529 | |
Usage category | IEC / EN 60947 | |
CE marking | 0080 or 0102, see type label | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27370401 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Switch Disconnectors Ex e / Safety Switches Ex e - DIS* / SAF* | ENG | 754 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 16.0008X | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2020322304002545 (Pepperl+Fuchs SE,Mannheim) | ALL | 13190 KB | |
Europe CML ATEX | CML 16ATEX3009X | ALL | 298 KB | |
UK-Type Examination Certificate | CML 22UKEX2550X | ALL | 264 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3235B | ALL | 254 KB |