Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
IO-Link/Bluetooth interface with SmartBridge technology |
Electrical specifications | ||
---|---|---|
Operating voltage | 24 V DC | |
Operating current | No load: ≤ 20 mA Monitor mode: ≤ 32 mA Master mode: ≤ 30 mA |
|
Time delay before availability | Monitor mode (from power up to data logging) < 200 ms Master mode: < 700 ms |
|
Interface 1 | ||
Interface type | IO-Link | |
Protocol | IO-Link V1.1 , IO-Link-V1.01 | |
Transfer rate | COM1 (4.8 kbits/s) , COM2 (38.4 kBit/s) , COM3 (230.4 kbits/s) | |
Interface 2 | ||
Interface type | Radio interface: Bluetooth smart (BT4.0, BT-LE) | |
Transmitter radiated power | < 10 mW | |
Frequency range | 2402 ... 2480 MHz | |
Interface 3 | ||
Interface type | USB2.0 Micro-B (for access to data logging) | |
Switching output | ||
Output type | Configurable in master mode : Push/pull , NPN , PNP | |
Output current | IL max. 200 mA | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 301489-1 V1.9.2 (2011-09), EN 301489-17 V2.1.1 (2009-05) EN 300328 V1.8.1 (2012-04) |
|
Standard conformity | ||
Standards | IEC 61131-9:2013 ( IO-Link ) | |
Approvals and certificates | ||
CE conformity | EN 61000-6-3 , EN 61000-6-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) | |
Relative humidity | 95 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | 5-pin, M12x1 socket (A-coded) USB2.0 Micro-B socket (for access to data logging) |
|
Material | ||
Housing | PC/ABS | |
Mass | approx. 135 g | |
Dimensions | ||
Height | 28 mm | |
Width | 50 mm | |
Length | 103 mm | |
General information | ||
Note | Data logging: microSD card required, max 32 GB, FAT32 format |
System | Classcode |
---|---|
ECLASS 13.0 | 19200504 |
ECLASS 12.0 | 19200504 |
ECLASS 11.0 | 19200504 |
ECLASS 10.0.1 | 19200504 |
ECLASS 9.0 | 19200504 |
ECLASS 8.0 | 27279211 |
ECLASS 5.1 | 27279211 |
ETIM 9.0 | EC001418 |
ETIM 8.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41113650 |
The IO-Link/Bluetooth interface enables IO-Link-capable sensors and actuators to be monitored, parameterized, and controlled via the SmartBridge® app. The app is installed on a conventional mobile device and communicates with the IO-Link/Bluetooth interface via Bluetooth.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
SmartBridge Logfile Converter Manual / SmartBridge Logfile Converter Handbuch | ALL | 277 KB | |
Manuals | |||
Manual WRM-F301-IO-B15-2V15 | ENG | 1914 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2062 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SmartBridge Logfile Converter for Ubuntu Linux (64-Bit) / SmartBridge Logfile Converter für Ubuntu Linux (64-Bit) | V1.1.0 | ZIP | 62697 KB |
SmartBridge Logfile Converter for Windows 7/8/10 (32-Bit, 64-Bit) / SmartBridge Logfile Converter für Windows 7/8/10 (32-Bit, 64-Bit) | V1.1.0 | ZIP | 82587 KB |
SmartBridge Logfile Converter for macOS High Sierra (64-Bit) / SmartBridge Logfile Converter für macOS High Sierra (64-Bit) | V1.1.0 | ZIP | 57839 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|