Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VB6-240-V
Product Description |
Barcode scanner |
General specifications |
Light source | laser diode |
Light type | modulated visible red light |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 2 |
| Wave length | 650 nm |
| Beam divergence | < 1.5 mrad |
| Pulse length | 1.39 ms |
| Repetition rate | 200 Hz |
| max. pulse energy | 1.39 µJ |
Symbologies | EAN/UPC (including Add-on 5), 2/5 Interleaved, Code 39 (Standard and Full ASCII), Code 93, Code 128, EAN 128, ISBM 128, Pharmacode |
Scan rate | 800 s-1 or 1200 s-1 |
Read distance | up to 240 mm |
Optical face | frontal |
Resolution | 0.15 mm ( 6 mils ) |
Indicators/operating means |
Operation indicator | "Power on /100 %", "Good Read /80", "Ext. Trig /60 %", "TX Data /40 %", "Laser on /20 %" |
Electrical specifications |
Operating voltage | 5 V DC ± 5 % |
Power consumption | 2 W max. |
Interface |
Interface type | RS 232 |
Input |
Input signal | 1 digital input ; 1 Verifier input |
Output |
Signal output | 2 digital outputs programmable |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Noise immunity | EN 61000-6-2:2005 |
| Emitted interference | EN 55022 |
| Degree of protection | EN 60529 |
| Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient conditions |
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | 90 % , noncondensing |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 15-pin sub-D connector |
Material | |
| Housing | ZAMA (zinc, aluminum, magnesium alloy) |
Cable | |
| Length | 100 cm |
Mass | 44 g |
Dimensions | 40 mm x 30 mm x 22 mm |
| Height | 40 mm |
| Width | 30 mm |
| Depth | 22 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 10.0.1 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 5.1 | 27280102 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
VB6-240-V
Product Documentation:
VB6-240-V