Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SLP-4-M
Product Description |
Deviation mirror |
General specifications |
Number of beams | 4 |
Functional safety related parameters |
Category | Cat. 4 |
Mission Time (TM) | 20 a |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Material | |
| Housing | Extruded aluminum profile , powder coated , RAL 1021 (yellow) |
Dimensions | |
| Length | 1036 mm |
Suitable series |
Safety Series | SLP SLPC SLPCM |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
Details:
SLP-4-M
Product Documentation:
SLP-4-M
Approvals:
SLP-4-M
Certificates | Certificate No. | Language | File Type | File Size |
/cert/cert1511b.pdf | U8V 020068 0085 | ALL | PDF | 205 KB
|
USA UL | UL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1 | ALL | PDF | 561 KB
|