Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply KCD2-STC-Ex1

KCD2-STC-Ex1
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Input for 2-wire SMART transmitters and current sources
  • Output for 4 mA ... 20 mA or 1 V ... 5 V
  • Sink or source mode
  • Housing width 12.5 mm
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-STC-Ex1

Product Description
Input 4 mA ... 20 mA
Output 4 mA ... 20 mA
General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 45 mA
Power dissipation≤ 800 mW
Power consumption≤ 1.1 W
Input
Connection sidefield side
Connectionterminals 1+, 2-; 3+, 4-
Input signal4 ... 20 mA limited to approx. 30 mA
Open circuit voltage/short-circuit currentterminals 1+, 2-: 22 V / 30 mA
Voltage dropterminals 3+, 4- : approx. 5 V
Available voltageterminals 1+, 2-: ≥ 15 V at 20 mA
Output
Connection sidecontrol side
Connectionterminals 5-, 6+
Load0 ... 300 Ω (source mode)
Output signal4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt)
4 ... 20 mA (sink mode), operating voltage 15.5 ... 26 V
Ripple20 mV rms
Transfer characteristics
Deviationat 20 °C (68 °F)
≤ ± 0.1 % incl. non-linearity and hysteresis (source mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (sink mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V)
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F)) (source mode and sink mode 4 ... 20 mA)
< 0.5 mV/K (0 ... 60 °C (32 ... 140 °F)); < 1 mV/K (-20 ... 0 °C (-4 ... 32 °F)) (source mode 1 ... 5 V)
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Settling time≤ 200 ms
Rise time/fall time≤ 20 ms
Galvanic isolation
Input/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2
Height124 mm
Width12.5 mm
Length114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 06 ATEX 021
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Input[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
Equipmentterminals 1+, 2-
Voltage25.2 V
Current100 mA
Power630 mW
Internal capacitance5.7 nF
Internal inductancenegligible
Equipmentterminals 3+, 4-
Voltage< 30 V
Current< 128 mA
Voltage7.2 V
Current100 mA
Power25 mW
Internal capacitance5.7 nF
Internal inductancenegligible
CertificatePF 06 CERT 0973 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0419 (cFMus)
UL approval
Control drawing116-0420 (cULus)
IECEx approvalIECEx CES 06.0001
Approved for[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KCD2-STC-Ex1

Product Documentation: KCD2-STC-Ex1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
ManualENGPDF531 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KCD2-STC-Ex1

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP458 KB
CAD 3-D / CAD 3-DALLSTP179 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ57 KB

Approvals: KCD2-STC-Ex1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 13.1149 X (Singapore)ALLPDF444 KB
Canada FMFM18CA0116XALLPDF2690 KB
DNV MarineTAA00001WXALLPDF106 KB
Europe CESI II (1) D II (1) G I (M1) ATEXCESI 06 ATEX 021 XALLPDF622 KB
India PESO (India) CCOEA/P/HQ/KA/104/6027 (P567660)ALLPDF100 KB
Japan TIISTC22939XALLPDF146 KB
South Africa MASCMASC MS/18-0958XALLPDF656 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20170501 - E106378 RepRef 20081022ALLPDF244 KB
USA Canada UL cULus Hazardous Location Certificate of Compliance UL E106378 ULCoC E106378 RepRef E106378-20190710ALLPDF433 KB
USA FMFM19US0117XALLPDF2447 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 06.0001XALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF209 KB
Control drawing FM / Control drawing FM   ALLPDF208 KB

Associated Products: KCD2-STC-Ex1

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.