General specifications |
Signal type | Analog input |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.5 W |
Power consumption | 1.8 W |
Input |
Connection side | field side |
Connection | terminals 1+, 2-, 3 or 5-, 6+ |
Input signal | 0/4 ... 20 mA |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) |
Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
Available voltage | ≥ 16 V at 20 mA terminals 1+, 3 |
Output |
Connection side | control side |
Connection | terminals 7-, 8+, 9 |
Load | output resistance: 250 Ω |
Output signal | 0/1 ... 5 V |
Ripple | max. 12.5 mV |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/1 ... 5 V ≤ 5 mV incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Influence of ambient temperature | ≤ 20 ppm/K |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
Rise time | 20 µs |
Settling time | 200 µs |
De-energized delay | 20 µs |
Galvanic isolation |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Indicators/settings |
Display elements | LED |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | UL 61010-1:2012 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 200 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Depth | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 99 ATEX 7060 X |
| Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I |
| Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
Supply | |
| Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) |
Equipment | terminals 1+, 3- |
| Voltage | 25.4 V |
| Current | 86.8 mA |
| Power | 551 mW |
| Internal capacitance | 12 nF |
| Internal inductance | 0 |
Equipment | terminals 2-, 3 |
| Current | 74 mA / 115 mA |
| Current | 115 mA |
| Voltage | 3.5 V |
| Current | 74 mA |
| Power | 64 mW |
Equipment | terminals 1+, 2 / 3- |
| Voltage | 30 V |
| Current | 115 mA |
| Voltage | 25.4 V |
| Current | 115 mA |
| Power | 584 mW |
Equipment | terminals 5-, 6+ |
| Voltage | 30 V |
| Current | 115 mA |
| Voltage | 8.7 V |
| Current | 0 mA |
Certificate | TÜV 99 ATEX 1499 X |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
UL approval | |
| Control drawing | 116-0428 (cULus) |
IECEx approval | |
| IECEx certificate | IECEx BAS 04.0016X IECEx CML 15.0055X |
| IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex nA IIC T4 Gc |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |