Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IPC03-16GK
Product Description |
Data carrier |
General specifications |
Operating frequency | 125 kHz |
Transfer rate | 2 kBit/s |
MTBF | 1700 a (Operation at +40 °C) |
Memory |
Chip Type | EM4450 Titan (EM Microelectronic) |
EEPROM | 928 Bit |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 10 years at 55 °C (131 °F) |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 18000-2 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Material | |
| Housing | PBT |
| Encapsulation compound | CY 221/HY 2966 |
Installation | |
| In metal | yes |
| On metal | yes |
| In air | yes |
Mass | 2 g |
Dimensions | |
| Height | 6 mm |
| Diameter | 16 mm |
Construction type | Cylindrical |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IPC03-16GK
Product Documentation:
IPC03-16GK