Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IQH2-L2-V1
Product Description |
HF read/write head, ISO 14443, for IDENTControl |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 106 kBit/s |
Sensing range | |
| Read distance | 0 ... 40 mm |
| Write distance | 0 ... 40 mm |
| Width | max. 50 mm |
Indicators/operating means |
LED green/yellow | green: power on green flashing: read/write attempt performed yellow: data carrier detected |
Electrical specifications |
Power consumption | ≤ 1.3 W |
Supply | from the IDENTControl |
Compliance with standards and directives |
Directive conformity | |
| R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 |
Standard conformity | |
| Degree of protection | EN 60529:2000 |
| RFID | ISO/IEC 14443-2:2010, ISO/IEC 14443-3:2001 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | connector M12 x 1 |
Material | |
| Housing | PA-GF35 Zinc die cast |
| Encapsulation compound | CY 221/HY 2966 |
Installation | non-flush in metal |
| Distance between two heads | Multiplex on: ≥ 100 mm Multiplex off: ≥ 150 mm |
Mass | approx. 210 g |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 55.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IQH2-L2-V1
Product Documentation:
IQH2-L2-V1
Design / Simulation:
IQH2-L2-V1
Associated Products:
IQH2-L2-V1
Accessories |
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|