Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, with microSD card, version for Europe |
Hardware | ||
---|---|---|
Processor | Octa-Core, 2x 2 GHz + 6x 1,7 GHz Qualcom SDM670 |
|
Working memory | RAM 4 GByte | |
Camera | ||
Front camera | 8 MP | |
Main camera | 13 MP Autofocus | |
Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps | |
Optional data memory | Micro SD flash card up to 512 GByte | |
Internal data memory | 64 GByte | |
Sensors | Accelerometer, barometer, fingerprint sensor, position sensor, compass, hall sensor, ambient light sensor, proximity sensor | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 25.54 cm (10 ") | |
Aspect ratio | 16:10 | |
Resolution | 1920 x 1200 (WUXGA) | |
Brightness | 480 cd/m2 (nit) | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion battery 28.12 WH 3.8 V 7400 mAh | |
Operating duration | up to 15 h | |
Communication | ||
Mobile standard | ||
2G | GSM: 850 / 900 / 1800 / 1900 MHz | |
3G | UMTS: B1, B2, B4, B5, B8 | |
4G | LTE FDD: B1, B2, B3, B4, B5, B7, B8, B12, B13, B17, B20, B28, B66 LTE TDD: B38, B40, B41 |
|
WLAN | 802.11 a/b/g/n/ac (2,4 GHz + 5 GHz), VHT80 | |
Bluetooth | Bluetooth® 5.0 (LE bis zu 2 MBit/s) | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | USB 3.1 Gen. 1 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
SIM card | 1 x Nano SIM (4FF) | |
Software | ||
Operating system | Android™ 11 | |
Languages | Deutsch , English (default) | |
Safety | Samsung KNOX 3.2 | |
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 930 g | |
Dimensions | H x W x D 170.2 mm x 243.5 mm x 9.9 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 20 ATEX 1 131 X | |
ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T80°C Dc |
|
International approvals | ||
SGS approval | SGSNA/20/SUW/00063X | |
Approved for | Class I, Division 2, Groups A - D T5 Class I, Zone 2, Group IIC T5 | |
IECEx approval | ||
IECEx certificate | IECEx EPS 20.0050X | |
IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T80°C Dc |
|
Approved for | Europe | |
Further approvals | MIL-STD-810H | |
General information | ||
Scope of delivery | Tab-Ex Pro incl. battery Ex-protective cover S Pen Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.