Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
TAB-EXPRODZ2-WIFIJPN-CN00..
Product Description |
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WiFi, with camera, version for Japan |
Hardware |
Processor | Octa-Core, 2x 2 GHz + 6x 1,7 GHz Qualcom SDM670 |
Working memory | RAM 4 GByte |
Camera | |
| Front camera | 8 MP |
| Main camera | 13 MP Autofocus |
| Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps |
Internal data memory | 64 GByte |
Sensors | Accelerometer, barometer, fingerprint sensor, position sensor, compass, hall sensor, ambient light sensor, proximity sensor |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 25.54 cm (10 ") |
| Aspect ratio | 16:10 |
| Resolution | 1920 x 1200 (WUXGA) |
| Brightness | 480 cd/m2 (nit) |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion battery 28.12 WH 3.8 V 7400 mAh |
Operating duration | up to 15 h |
Communication |
WLAN | 802.11 a/b/g/n/ac (2,4 GHz + 5 GHz), VHT80 |
Bluetooth | Bluetooth® 5.0 (LE bis zu 2 MBit/s) |
GPS sensor | GPS, Glonass, Beidou, Galileo |
USB | USB 3.1 Gen. 1 |
Connections | Wi-Fi Direct, NFC, ANT+ |
SIM card | 1 x Nano SIM (4FF) |
Software |
Operating system | Android™ 11 |
Languages | Deutsch , English (default) |
Safety | Samsung KNOX 3.2 |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 930 g |
Dimensions | H x W x D 170.2 mm x 243.5 mm x 9.9 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 20 ATEX 1 131 X |
| ATEX marking | II 3G Ex ic IIC T5 Gc
II 3D Ex ic IIIB T80°C Dc |
International approvals |
SGS approval | SGSNA/20/SUW/00063X |
| Approved for | Class I, Division 2, Groups A - D T5 Class I, Zone 2, Group IIC T5 |
IECEx approval | |
| IECEx certificate | IECEx EPS 20.0050X |
| IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T80°C Dc |
CML approval | |
| CML certificate | CML 21JPN11293X |
| CML marking | Ex ic IIC T5 Gc Ex ic IIIB T80°C Dc |
Approved for | Japan |
Further approvals | MIL-STD-810H |
General information |
Scope of delivery | Tab-Ex Pro incl. battery Ex-protective cover S Pen Charger Documentation
|
Classifications
System | Classcode |
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Details:
TAB-EXPRODZ2-WIFIJPN-CN00..
Approvals:
TAB-EXPRODZ2-WIFIJPN-CN00..
Certificates | Certificate No. | Language | File Type | File Size |
/cert/cert6548a.pdf | CML 21JPN11293X | ALL | PDF | 1198 KB
|
Associated Products:
TAB-EXPRODZ2-WIFIJPN-CN00..
Accessories |
|
|
|
Belt clip with carabiner for universal usepa |
|
|
|
|
Travel charger for universal usepa |
|
|
|
|
Li-Ion battery pack for Tab-Ex Propa |
|
|
|
|
Stylus pen for Tab-Ex Propa |
|
|
|
|
Tip ends and tip removal tweezers for ST TPRO X2pa |
|
|
|
|
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa |
|
|
|
|
Desktop charging station, 5-slot, for Tab-Ex Propa |
|
|
|
|
Desktop charging station, 5-slot, for Tab-Ex Propa |
|
|
|
|
Car charger, on-board voltage socket, non-Ex, for Tab-Ex Propa |
|
|
|
|
Vehicle mount (barewired) non-Ex for Tab-Ex Propa |
|
|
|
|
Vehicle mount non-Ex for Tab-Ex Propa |
|
|
|
|
Chest harness for Tab-Ex Pro DZ2/D2pa |
|
|
|
|
Travel charger for universal usepa |
|
|
|
|
Desktop charging station, 5-slot, for Tab-Ex Pro (Japan)pa |
|
|
|
|
Lightweight duplex headsetpa |
|
|
|
|
Stylus for Tab-Ex® Propa |
|