General specifications |
Type | Remote Monitor |
Hardware |
Processor | Intel® Atom™ Bay Trail E3827 1.75 GHz |
RAM | 2 GB DDR3L |
Mass storage | 32 GByte industrial grade MLC SSD |
Supply |
Power consumption | max. 72 W , typ. 55 W |
Indicators/operating means |
Display | |
| Type | Liquid Crystal Display (LCD) with LED backlight |
| Screen diagonal | 54.61 cm (21,5 '') |
| Resolution | 1920 x 1080 pixels (Full HD) Aspect ratio 16:9 |
| Color depth | 24 bit (16.7 M) color |
| Contrast | 5000:1 (typically) |
| Brightness | 300 cd/m2 (nit) |
| Reading angle | 175° in all directions |
| Life span | back lamp life: 50.000 hrs typical half life |
Input devices | |
| Touch screen | optional: projective capacitive; 10 finger multi-touch, glove friendly |
| Keyboard | Foil keyboard with different pointing device options available (see EXTA2 datasheet) |
Interface |
Interface type | 1x 1000BASE-T LAN Ex e, 1x USB Ex e, 2x USB Ex i; 1x DC/AC power in (via Power Supply Unit) 1x 1000BASE-SX Fiber Optic (multi-mode, LC connector) (alternative to 1000BASE-TX) 1x Barcode Reader interface Ex i (e.g. PSCAN-D, PSCAN-B) - optional |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011 |
Software |
Operating system | VisuNet RM Shell 4.x (based on Microsoft® Windows™ Embedded Standard 7) |
Ambient conditions |
Operating temperature | 0 ... 50 °C (32 ... 122 °F) (normal operation) ; -20 ... 50 °C (-4 ... 122 °F) (after 1 hour of operation) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Relative humidity | 93% at 40°C, non-condensating, according to EN60068-2-78 |
Altitude | Operating altitude max. 2000 m |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 |
Mechanical specifications |
Degree of protection | IP66 (panel with system housing) |
Material | Panel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU) Bezel: stainless steel AISI 304 (1.4301) System housing: stainless steel AISI 304 (1.4301), ceramic blasted |
Installation | Flush-mount installation (requires customized mounting kit) Panel-mount installation into system housing with bezel Panel-mount installation into cabinet with Bezel and standard mounting kit |
Mass | Panel (DPU with bezel, TCU, PSU DC): approx. 23 kg
Panel (DPU with bezel, TCU, PSU AC): approx. 24 kg
System housing: approx. 11 kg |
Dimensions | Panel (DPU with bezel, TCU, PSU DC): 625x459x120 mm Panel (DPU with bezel, TCU, PSU AC): 625x459x137 mm Panel with system housing: 625x459x173 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | BVS 17 ATEX E 036 X |
| Marking | II 2G Ex eb q ib [ib] IIC T4 IP66 Gb
II 2D Ex tb [ib] IIIC T85°C IP66 Db |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 |
International approvals |
IECEx approval | IECEx BVS 17.0029X |
| Approved for | Ex eb q ib [ib] IIC T4 IP66 Gb Ex tb [ib] IIIC T85°C IP66 Db |
| Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |