Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

VisuNet GXP Remote Monitor Zone 2/22 RM-GXP1200-*

RM-GXP1200-*
  • 21.5" (54.61 cm) display
  • Full HD Resolution
  • Lightweight design: approx. 38 pounds (17.5 kg)
  • Flush or bezel mounting options
  • Completely modular system for easy field maintainability
  • 16:9 aspect ratio widescreen formatting to match engineering stations
  • IP66 with housing
  • Thin Client solution (with RM Shell 4.x)
  • Certified for ATEX and IECEx Zone 2/22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RM-GXP1200-*

General specifications
TypeRemote Monitor
Hardware
ProcessorIntel® Atom™ Bay Trail E3827 1.75 GHz
RAM2 GB DDR3L
Mass storage32 GByte industrial grade MLC SSD
Supply
Power consumptionmax. 72 W , typ. 55 W
Indicators/operating means
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen diagonal54.61 cm (21,5 '')
Resolution1920 x 1080 pixels (Full HD)
Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast5000:1 (typically)
Brightness300 cd/m2 (nit)
Reading angle175° in all directions
Life spanback lamp life: 50.000 hrs typical half life
Input devices
Touch screenoptional: projective capacitive; 10 finger multi-touch, glove friendly
KeyboardFoil keyboard with different pointing device options available (see EXTA2 datasheet)
Interface
Interface type1x 1000BASE-T LAN Ex e, 1x USB Ex e, 2x USB Ex i; 1x DC/AC power in (via Power Supply Unit)
1x 1000BASE-SX Fiber Optic (multi-mode, LC connector) (alternative to 1000BASE-TX)
1x Barcode Reader interface Ex i (e.g. PSCAN-D, PSCAN-B) - optional
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011
Software
Operating systemVisuNet RM Shell 4.x (based on Microsoft Windows Embedded Standard 7)
Ambient conditions
Operating temperature0 ... 50 °C (32 ... 122 °F) (normal operation) ; -20 ... 50 °C (-4 ... 122 °F) (after 1 hour of operation)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN60068-2-78
Shock resistance30 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Mechanical specifications
Degree of protectionIP66 (panel with system housing)
MaterialPanel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU)
Bezel: stainless steel AISI 304 (1.4301)
System housing: stainless steel AISI 304 (1.4301), ceramic blasted
InstallationFlush-mount installation (requires customized mounting kit)
Panel-mount installation into system housing with bezel
Panel-mount installation into cabinet with Bezel and standard mounting kit
MassPanel (DPU with bezel, TCU, PSU DC): approx. 17.5 kg
Panel (DPU with bezel, TCU, PSU AC): approx. 18 kg
System housing: approx. 11 kg
DimensionsPanel (DPU with bezel, TCU, PSU DC): 625x459x120 mm
Panel (DPU with bezel, TCU, PSU AC): 625x459x137 mm
Panel with system housing: 625x459x173 mm
Data for application in connection with hazardous areas
EU-type examination certificateBVS 17 ATEX E 037 X
MarkingEx-Hexagon II 3G Ex ec [ib] q IIC T4 IP66 Gc
Ex-Hexagon II 3D Ex tc [ib] IIIC T85 °C IP66 Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
International approvals
IECEx approvalIECEx BVS 17.0029X
Approved forEx ec [ib] q IIC T4 IP66 Gc
Ex tc [ib] IIIC T85 °C IP66 Dc
StandardsIEC 60079-0:2011, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: RM-GXP1200-*

Product Documentation: RM-GXP1200-*

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF246 KB
Manuals
ManualENGPDF2360 KB

Approvals: RM-GXP1200-*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateBVS 17 ATEX E 037 XALLPDF1637 KB
IECEx Certificate of ConformityIECEx BVS 17.0029XALLLINK---
UL Hazardous LocationE492874 (NRAG, NRAG7)ALLPDF405 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3793DALLPDF234 KB

Software: RM-GXP1200-*

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Firmware Service Controller Update / Firmware Service Controller Update1.3.2.231ZIP---

Associated Products: RM-GXP1200-*

Accessories

Thin Client Firmware for VisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile), Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, such as Citrix Receiver and Java Runtime, Based on Microsoft® Windows 10 IoT Enterprise LTSC 2019, Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Auto connect to host systems after RM startuppa

Raritan Dominion KVM-over-IP Switch, Allows direct connection from a VisuNet Remote Monitor (with RM Shell 5.2 or newer) to a host system, Supports concurrent remote and local access to an Operator Workstationpa
Fiber Optic Single-Mode Breakout Cable , Military-grade fiber optic single-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC unitspa
Fiber Optic Single-Mode Breakout Cable , Military-grade fiber optic single-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC unitspa
DC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
21.5 inch Full HD display, Enclosure and mounting options for the GXP display unit, Ideally positioned cable glands for all necessary connections, 304 stainless steel constructionspa
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients, Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, such as Citrix Receiver and Java Runtime, Based on Microsoft® Windows 10 IoT Enterprise LTSB 2016, Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Auto connect to host systems after RM startuppa
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa
Fiber Optic Multi-Mode Breakout Cable , Military-grade fiber optic multi-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC units, Available with duplex LC to LC or LC to SC connectorspa
Gigabit Industrial Media Converter, Converts 10/100/1000BaseT to 1000BaseLX, Supports Single Mode (7-10/125µm) up to 10 KM, Interfaces: LC connector (fiber optic) & RJ45 port, Redundant Power Inputs (10-30 VDC), Mounting: DIN Rail 35 mm, Approvals: CE, UL Class I Div 2pa
Thin Client Unit, Modular, lightweight design, Low-power design with minimal heat dissipation, VisuNet RM Shell installed, High connectivity flexibility due to multiple interface options, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canada, IP66pa

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!