Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
VisuNet GXP Remote Monitor Zone 2/22 (2016 Generation) |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Intel® Atom™ Bay Trail E3827 1.75 GHz | |
RAM | 2048 MB DDR3L | |
Mass storage | 32 GByte industrial grade MLC SSD | |
Supply | ||
Power consumption | ||
AC | 115/230 V AC, 0.4 ... 0.7 A, 50/60 Hz | |
DC | 18 ... 36 V DC , 1.5 ... 3 A | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 48.26 cm (19 inch) | |
Resolution | 1280 x 1024 (SXGA) , Aspect ratio 5:4 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | 450 cd/m2 (nit) | |
Reading angle | 175° in all directions | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | ||
Touch screen | optional: projective capacitive; 10 finger multi-touch, glove friendly | |
Keyboard | Foil keyboard with different pointing device options available (see EXTA2 datasheet) | |
Interface | ||
Interface type | Standard: 1 x Ethernet 100/1000BASE-TX (Ex e) or 1 x fiber optic 1000BASE-SX (Multimode) or 1 x fiber optic 1000BASE-LX (Singlemode), 1 x USB 2.0 (Ex e), 2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse), 1 x DC or AC power in (via power supply unit) Optional: 1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i) "interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i) "interface 4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i) "interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e) 1 x RS-485 (Ex e) 1 x Ethernet 100/1000Base-TX (Ex e) Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) non-Bluetooth products only |
|
Radio and telecommunication terminal equipment | ||
Directive 2014/53/EU | EN 301 328 V2.1.1 EN 301 489-1 V2.1.1 EN 301 489-17 V3.1.1 Bluetooth products only |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | VisuNet RM Shell 5.x (based on Microsoft® Windows® 10 IoT LTSB) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 93% at 40°C, non-condensating, according to EN60068-2-78 | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 (individual components and entire system with housing) | |
Material | Internal: Panel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU) External: Bezel: stainless steel AISI 304 (1.4301) System housing: stainless steel AISI 304 (1.4301), ground smooth, typical surface roughness Ra = 0.8 µm |
|
Installation | Flush-mount installation (requires customized mounting kit) Panel-mount installation into system housing with bezel Panel-mount installation into cabinet with Bezel and standard mounting kit |
|
Mass | panel with DC: 22 kg , panel with AC: 23 kg , system housing AG1: 19 kg | |
Dimensions | panel with DC: 524 mm x 453 mm x 120 mm panel with AC: 524 mm x 453 mm x 137 mm panel with AG1 housing: 582 mm x 490 mm x 224 mm |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 17 ATEX E 037 X | |
Marking | ![]() ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
UL approval | E492874 | |
Approved for | Class I, Division 2, Groups A, B, C, D T4; Zone 2, Group IIC T4 Class II, Division 2, Groups F, G T4; Zone 22, Group IIIB T85 Class III; Zone 22, Group IIIA T85 |
|
IECEx approval | IECEx BVS 17.0029X | |
Approved for | Ex ec [ib] q IIC T4 IP66 Gc Ex tc [ib] IIIC T85 °C IP66 Dc |
|
Standards | IEC 60079-0:2011, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The VisuNet GXP Remote Monitor (RMGXP1100- 19S*/RM-GXP1200-19S*) is a lightweight modular operator workstation for use in hazardous locations according to ATEX and IECEx Zone 1/21 as well as Class I and II, Divison 2, and Class III. Certification for Class I, Zone 2; Class II, Zone 22; and Class III, Zone 22 is also available.
The system assembly consists of three core components that are fieldreplaceable by the customer.
The display unit (DPU1100-*/DPU1200- *) is a hazardous-location rated display panel with an optional 10 finger multitouch sensor. The display and touchsensor are optically bonded with the hardened front glass.
The thin client unit (TCU1100-*/ TCU1200-*) is a hazardous-location rated computing unit that runs the latest Pepperl+Fuchs RM Shell firmware. The TCU allows connection to various host systems in the safe area, using standard Ethernet technology.
The power supply units (PSU1100-*/ PSU1200-*) are hazardous-location rated power supplies, providing the TCU and DPU devices with 24 V DC power.
As a standard mounting option, a bezel is available that allows the panel to be mounted into the system housing or into a cabinet (requires mounting kit). The panel can also be flush-mounted into a cabinet from the back with additional mounting brackets.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 246 KB | |
Manuals | |||
Manual | ENG | 3615 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | BVS 17 ATEX E 037 X | ALL | 1637 KB | |
China SITIIAS CCC Ex Certificate | 2020322309003371 (Singapore) | ALL | 2218 KB | |
IECEx Certificate of Conformity | IECEx BVS 17.0029X | ALL | LINK | --- |
UL Hazardous Location | E492874 (NRAG, NRAG7) | ALL | 405 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 80 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3793D | ALL | 234 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
RM Shell 5 Driver Update / Intel Network Driver Update 24.2 | 18-34440 | ZIP | 138482 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|