Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 240 V AC , 115 V AC , 24 V DC , further on request | |
Terminal capacity | 0.5 ... 2.5 mm2 | |
Line monitoring | blocking diode included EOL resistors (AC) or diodes (DC) available on request |
|
Function | flashing beacon | |
Lens color | red , amber , blue , green , further on request | |
Energy | 5 J | |
Flash rate | 1 Hz | |
Luminous intensity, peak, calculated | 500000 cd , calculated from energy | |
Luminous intensity, peak, measured | 39463 cd , measured according to I.E.S. | |
Effective luminous intensity, calculated | 250 cd , calculated from energy | |
Effective luminous intensity, measured | 120 cd , measured according to I.E.S. | |
Illuminant, type | xenon tube | |
Illuminant, life | Luminous intensity reduced to 70% after 5 million flashes | |
Mechanical specifications | ||
Degree of protection | IP66/IP67 | |
Cable entry face B | ||
M20 quantity | 2 | |
M20 type | metric ISO pitch 1.5 mm | |
M20 info | Stopping Plug 1x brass nickel-plated | |
Material | ||
Enclosure | Aluminum LM6 | |
Finish | chromated, powder coated RAL 3000 (red) | |
Mounting bracket | stainless steel 1.4301 / AISI 304 | |
Mass | DC: 2.45 kg , AC: 2.75 kg | |
Dimensions | ||
External dimension (A) | 246 mm | |
External dimension (B) | 153.6 mm | |
External dimension (C) | 100 mm | |
Mounting holes distance (G) | 12.5 mm | |
Mounting holes distance (H) | 30 mm | |
Mounting holes distance (H1) | 76.8 mm | |
Mounting holes diameter (J) | 7 mm | |
Depth mounting frame (S) | 145 mm | |
Maximum external dimension (K) | 165 mm | |
Grounding | external grounding bolt M5 | |
Ambient conditions | ||
Ambient temperature | -50 ... 70 °C (-58 ... 158 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | KEMA 00 ATEX 2006 X | |
Marking | ![]() Ex d IIC T* Gb Ex tb IIIC T** °C Db T5 @ Ta +45 °C , T4 @ Ta +70 °C T90 °C @ Ta +40 °C , T105 °C @ Ta +55 °C , T120 °C @ Ta +70 °C |
|
International approvals | ||
IECEx approval | IECEx KEM 10.0002X | |
INMETRO approval | 10-IEx-0010 | |
EAC approval | RU C-GB.AA71.B.00109 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Scope of delivery | device , 1 Stopping Plug , Instruction leaflet | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110590 |
ECLASS 12.0 | 27110590 |
ECLASS 11.0 | 27110590 |
ECLASS 10.0.1 | 27110590 |
ECLASS 9.0 | 27110590 |
ECLASS 8.0 | 27110590 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |