Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 120 V AC max. , 30 V DC max. | |
Operating current | 10 A AC max. 1 A DC max. | |
Terminal capacity | max. 4 mm2 (22 ... 12 AWG) | |
Line monitoring | none | |
Function | pull switch , with activation protection by dual-action mechanism | |
Switching configuration | 2x NO / 2x NC | |
Mechanical specifications | ||
Cover fixing | 1/4" pan head screws | |
Degree of protection | Type 4X | |
Cable entry face A | ||
NPT 3/4" quantity | 1 | |
NPT 3/4" info | face A/B alternatively by rotating the lower enclosure section | |
Cable entry face B | ||
NPT 3/4" quantity | 1 | |
NPT 3/4" series | Stopping Plugs, Metal | |
NPT 3/4" info | face A/B alternatively by rotating the lower enclosure section | |
Material | ||
Enclosure | Aluminum | |
Finish | painted red | |
Seal | Rubber gasket | |
Mass | 2.2 kg (4.8 lbs) | |
Dimensions | ||
Height (A) | 173 mm (6.7995") | |
Width (B) | 97 mm (3.8059") | |
Depth (C) | 94 mm (3.68") | |
External dimension with operating element (C1) | 99 mm (3.88") | |
Mounting holes distance (G) | 152.4 mm (6") | |
Mounting holes distance (H) | 76.2 mm (3") | |
Mounting holes diameter (J) | 7.9 mm (0.31") | |
Grounding | M6 internal/external brass nickel-plated grounding bolt | |
Ambient conditions | ||
Ambient temperature | -40 ... 65 °C (-40 ... 149 °F) | |
International approvals | ||
UL approval | ||
Approved for | Class I, Division 1, Groups B, C, D Class II, Division 1, Groups E, F, G Class III, Division 1 |
|
Conformity | ||
Degree of protection | Type 4X | |
General information | ||
Scope of delivery | device test key Instruction leaflet |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |